SNOSD59 June   2017
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
    2. 6.2 Absolute Maximum Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 DC Electrical Characteristics
    6. 6.6 AC Electrical Characteristics
    7. 6.7 Typical Characteristics
      1. 6.7.1 Pulse Response
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Input and Output Stage
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Battery Powered Strip Chart Preamplifier
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 "No FET" Low Power V to F Converter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 High Efficiency Crystal Oven Controller
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Conventional Log Amplifier
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
      5. 8.2.5 Unconventional Log Amplifier
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings(1)(2)

Supply voltage ±18 V
Differential input voltage ±30 V
Input voltage range(1) ±15 V
Output short circuit duration(2) Continuous
Storage temperature, Tstg –65 to 150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Refer to RETS442X for LF442MH military specifications.
Unless otherwise specified the absolute maximum negative input voltage is equal to the negative power supply voltage.
Any of the amplifier outputs can be shorted to ground indefinitely, however, more than one should not be simultaneously shorted as the maximum junction temperature will be exceeded.

Absolute Maximum Ratings(1)(2)

LMC0008C Package P0008E Package
TJ max 150°C 115°C
Operating temperature range See(4)(3)   See(4)(3)
Lead Temperature  (Soldering, 10 sec.) 260°C 260°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Refer to RETS442X for LF442MH military specifications.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage ±15 V

Thermal Information

THERMAL METRIC(1) LF442-MIL UNIT
LMC (TO) P (PDIP)
8 PINS 8 PINS
RθJA (Typical) Junction-to-ambient thermal resistance 400 linear feet/min air flow 65 114 °C/W
Static air 165 152
RθJC (Typical) Junction-to-case thermal resistance 21 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

DC Electrical Characteristics(1)(2)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOS Input offset voltage RS = 10 kΩ, TA = 25°C 1 5 mV
Over temperature 7.5 mV
ΔVOS/ΔT Average TC of input offset voltage RS = 10 kΩ 7 μV/°C
IOS Input offset voltage VS = ±15 V(1)(3) TJ = 25°C 5 50 pA
TJ = 70°C 1.5 nA
TJ = 125°C nA
IB Input bias current VS = ±15 V(1)(3) TJ = 25°C 10 100 pA
TJ = 70°C 3 nA
TJ = 125°C nA
RIN Input resistance TJ = 25°C 1012 Ω
AVOL Large signal voltage gain VS = ±15 V, VO = ±10 V,
RL = 10 kΩ, TA = 25°C
25 200 V/mV
Over temperature 15 200 V/mV
VO Output voltage swing VS = ±15 V, RL = 10 kΩ ±12 ±13 V
VCM Input common-mode
voltage range
±11 14 V
−12 V
CMRR Common-mode rejection ratio RS ≤ 10 kΩ 70 95 dB
PSRR Supply voltage rejection ratio See(4) 70 90 dB
IS Supply current 400 500 μA
Unless otherwise specified, the specifications apply over the full temperature range of VS = ±15 V for the LF442-MIL. VOS, IB, and IOS are measured at VCM = 0.
Refer to RETS442X for LF442-MIL MH military specifications.
The input bias currents are junction leakage currents which approximately double for every 10°C increase in the junction temperature, TJ. Due to limited production test time, the input bias currents measured are correlated to junction temperature. In normal operation the junction temperature rises above the ambient temperature as a result of internal power dissipation, PD. TJ = TA + θJAPD where θJA is the thermal resistance from junction to ambient. Use of a heat sink is recommended if input bias current is to be kept to a minimum.
Supply voltage rejection ratio is measured for both supply magnitudes increasing or decreasing simultaneously in accordance with common practice from ±15 V to ±5 V for the LF442-MIL.

AC Electrical Characteristics(1)(2)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Amplifier to amplifier coupling TA = 25°C, f = 1 Hz-20 kHz (Input referred) −120 dB
SR Slew rate VS = ±15 V, TA = 25°C 0.6 1 V/μs
GBW Gain-bandwidth product VS = ±15 V, TA = 25°C 0.6 1 MHz
en Equivalent input noise voltage TA = 25°C, RS = 100 Ω, f = 1 kHz 35 nV/√Hz
in Equivalent input noise current TA = 25°C, f = 1 kHz 0.01 pA/√Hz
Unless otherwise specified, the specifications apply over the full temperature range and for VS = ±15 V for the LF442-MIL. VOS, IB, and IOS are measured at VCM = 0.
Refer to RETS442X for LF442-MIL MH military specifications.
The value given is in static air.
These devices are available in both the commercial temperature range 0°C ≤ TA ≤ 70°C and the military temperature range −55°C ≤ TA ≤ 125°C. The temperature range is designated by the position just before the package type in the device number. A “C” indicates the commercial temperature range and an “M” indicates the military temperature range. The military temperature range is available in “H” package only.

Typical Characteristics

LM442-MIL 00915517.png
Figure 1. Input Bias Current
LM442-MIL 00915519.png
Figure 3. Supply Current
LM442-MIL 00915521.png
Figure 5. Negative Common-Mode Input Voltage Limit
LM442-MIL 00915523.png
Figure 7. Negative Current Limit
LM442-MIL 00915525.png
Figure 9. Output Voltage Swing
LM442-MIL 00915527.png
Figure 11. Bode Plot
LM442-MIL 00915529.png
Figure 13. Distortion vs Frequency
LM442-MIL 00915531.png
Figure 15. Open Loop Frequency Response
LM442-MIL 00915533.png
Figure 17. Power Supply Rejection Ratio
LM442-MIL 00915535.png
Figure 19. Open Loop Voltage Gain
LM442-MIL 00915537.png
Figure 21. Inverter Settling Time
LM442-MIL 00915518.png
Figure 2. Input Bias Current
LM442-MIL 00915520.png
Figure 4. Positive Common-Mode Input Voltage Limit
LM442-MIL 00915522.png
Figure 6. Positive Current Limit
LM442-MIL 00915524.png
Figure 8. Output Voltage Swing
LM442-MIL 00915526.png
Figure 10. Gain Bandwidth
LM442-MIL 00915528.png
Figure 12. Slew Rate
LM442-MIL 00915530.png
Figure 14. Undistorted Output Voltage Swing
LM442-MIL 00915532.png
Figure 16. Common-Mode Rejection Ratio
LM442-MIL 00915534.png
Figure 18. Equivalent Input Noise Voltage
LM442-MIL 00915536.png
Figure 20. Output Impedance

Pulse Response

RL = 10 kΩ, CL = 10 pF
LM442-MIL 00915507.png Figure 22. Small Signal Inverting
LM442-MIL 00915509.png Figure 24. Large Signal Inverting
LM442-MIL 00915508.png Figure 23. Small Signal Non-Inverting
LM442-MIL 00915510.png Figure 25. Large Signal Non-Inverting