SNOSAH8H February 2005 – October 2026 LM139A-SEP , LM139AQML , LM139AQML-SP
PRODUCTION DATA
| Symbol | Parameters | Conditions | Notes | Min | Max | Unit | Sub- groups |
|---|---|---|---|---|---|---|---|
| VIO | Input Offset Voltage | +V = 5V, VCM = 0V | -4.0 | 4.0 | mV | 1 | |
| +V = 30V, VCM = 0V | -4.0 | 4.0 | mV | 1 | |||
| +V = 30V, VCM = 28.5V, VO = 1.5V | -4.0 | 4.0 | mV | 1 | |||
| ± IBias | Input Bias Current | VO = 1.5V | See(1) | -110 | -1.0 | nA | 1 |
| tRLH | Response Time | VOD (Overdrive) = 50mV | 1.0 | µS | 4 |