SNVSC39A February 2023 – September 2023 LM2101
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS | ||||||
tDLFF | VINL falling to VGL falling | VINH = VINL = 0-3 V, CLOAD = 0 pF. Time from 50% of the input to 90% of the output. | 115 | ns | ||
tDHFF | VINH falling to VGH falling | VINH = VIN L= 0-3 V, CLOAD = 0 pF. Time from 50% of the input to 90% of the output. | 115 | ns | ||
tDLRR | VINL rising to VGL rising | VINH = VINL = 0-3 V, CLOAD = 0 pF. Time from 50% of the input to 10% of the output. | 115 | ns | ||
tDHRR | VINH rising to VGH rising | VINH = VINL = 0-3 V, CLOAD = 0 pF. Time from 50% of the input to 10% of the output. | 115 | ns | ||
DELAY MATCHING | ||||||
tMON | Delay from GL on to GH off | INL ON, INH OFF, VINH = VINL = 0-3 V | 30 | ns | ||
tMOFF | Delay from GL off to GH on | INL OFF, INH ON, VINH = VINL = 0-3 V | 30 | ns | ||
OUTPUT RISE AND FALL TIME | ||||||
tR_GL | GL | CLOAD = 1000 pF, VINH = VINL = 0-3 V | 28 | ns | ||
tR_GH | GH | CLOAD = 1000 pF, VINH = VINL = 0-3 V | 28 | ns | ||
tF_GL | GL | CLOAD = 1000 pF, VINH = VINL = 0-3 V | 18 | ns | ||
tF_GH | GH | CLOAD = 1000 pF, VINH = VINL = 0-3 V | 18 | ns |