SLCS006U October   1979  – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A

 

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information (14-Pin Packages)
    5. 7.5  Thermal Information (20-Pin Packages)
    6. 7.6  Electrical Characteristics for LM139 and LM139A
    7. 7.7  Electrical Characteristics for LMx39 and LMx39A
    8. 7.8  Electrical Characteristics for LM2901, LM2901V and LM2901AV
    9. 7.9  Switching Characteristics for LM2901
    10. 7.10 Switching Characteristics for LM139 and LM139A
    11. 7.11 Switching Characteristics for LMx39 and LMx39A
    12. 7.12 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Voltage Comparison
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Range
        2. 9.2.2.2 Minimum Overdrive Voltage
        3. 9.2.2.3 Output and Drive Current
        4. 9.2.2.4 Response Time
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
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
  • D|14
  • PW|14
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for LM139 and LM139A

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) TA(2) LM139 LM139A UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VCC = 5 V to 30 V,
VIC = VICR min,
VO = 1.4 V
25°C 2 5 1 2 mV
Full range 9 4
IIO Input offset current VO = 1.4 V 25°C 3 25 3 25 nA
Full range 100 100
IIB Input bias current VO = 1.4 V 25°C –25 –100 –25 –100 nA
Full range –300 –300
VICR Common-mode input-voltage range(3) 25°C 0 to
VCC  – 1.5
0 to
VCC  – 1.5
V
Full range 0 to
VCC  – 2
0 to
VCC  – 2
AVD Large-signal differential-voltage amplification VCC+ = ±7.5 V,
VO = –5 V to 5 V
25°C 200 50 200 V/mV
IOH High-level output current VID = 1 V VOH = 5 V 25°C 0.1 0.1 nA
VOH = 30 V Full range 1 1 μA
VOL Low-level output voltage VID = –1 V, IOL = 4 mA 25°C 150 400 150 400 mV
Full range 700 700
IOL Low-level output current VID = –1 V, VOL = 1.5 V 25°C 6 16 6 16 mA
ICC Supply current
(four comparators)
VO = 2.5 V, No load 25°C 0.8 2 0.8 2 mA
All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
Full range (MIN to MAX) for LM139 and LM139A is –55°C to +125°C. All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
The voltage at either input or common-mode must not be allowed to go negative by more than 0.3 V. The upper end of the common-mode voltage range is VCC+ – 1.5 V; however, one input can exceed VCC, and the comparator will provide a proper output state as long as the other input remains in the common-mode range. Either or both inputs can go to 30 V without damage.