SNVS593J October 2008 – November 2014 LM25085 , LM25085-Q1
PRODUCTION DATA.
The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM25085-Q1 | HVSSOP (8) | 3.00 mm x 3.00 mm |
| LM25085 | VSSOP (8) | 3.00 mm x 3.00 mm |
| WSON (8) | 3.00 mm x 3.00 mm | |
| HVSSOP (8) | 3.00 mm x 3.00 mm |