SLUSD97 April 2018 LM25119Q
PRODUCTION DATA.
The value of ramp capacitor (CRAMP) must be less than 2 nF to allow full discharge between cycles by the discharge switch internal to the LM25119Q device . A good-quality, thermally-stable ceramic capacitor with 5% or less tolerance is recommended. For this design the value of CRAMP was set at the standard capacitor value of 820 pF. With the inductor, sense resistor and the K factor selected, the value of the ramp resistor (RRAMP) is calculated with Equation 19 and the example (Equation 20). The standard value of 34 kΩ was selected.