SNVS123D April   1998  â€“ May 2016 LM2599

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - 3.3-V Version
    6. 7.6  Electrical Characteristics - 5-V Version
    7. 7.7  Electrical Characteristics - 12-V Version
    8. 7.8  Electrical Characteristics - Adjustable Voltage Version
    9. 7.9  Electrical Characteristics - All Output Voltage Versions
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Shutdown/Soft-Start
      2. 8.3.2 Inverting Regulator
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Negative Voltage Charge Pump
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Soft-Start Capacitor (CSS)
      2. 9.1.2 Delay Capacitor (CDELAY)
        1. 9.1.2.1 RPULLUP
      3. 9.1.3 Feedforward Capacitor (CFF) for Adjustable Output Voltage Version Only
      4. 9.1.4 Input Capacitor (CIN)
      5. 9.1.5 Output Capacitor (COUT)
      6. 9.1.6 Catch Diode
      7. 9.1.7 Inductor Selection
      8. 9.1.8 Output Voltage Ripple and Transients
      9. 9.1.9 Open Core Inductors
    2. 9.2 Typical Applications
      1. 9.2.1 Fixed Output Voltage Version
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection (L1)
          2. 9.2.1.2.2 Output Capacitor Selection (COUT)
          3. 9.2.1.2.3 Catch Diode Selection (D1)
          4. 9.2.1.2.4 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Adjustable Output Voltage Version
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings (1)(2)

MIN MAX UNIT
Maximum supply voltage, VIN 45 V
SD/SS pin input voltage(3) 6 V
Delay pin voltage(3) 1.5 V
Flag pin voltage –0.3 45 V
Feedback pin voltage –0.3 25 V
Output voltage to ground (steady-state) –1 V
Power dissipation Internally limited
Lead temperature KTW package Vapor phase (60 s) 215 °C
Infrared (10 s) 245
NDZ package (soldering, 10 s) 260
Maximum junction temperature 150 °C
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(3) Voltage internally clamped. If clamp voltage is exceeded, limit current to a maximum of 1 mA.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

MIN MAX UNIT
Supply voltage 4.5 40 V
Temperature –40 125 °C

7.4 Thermal Information

THERMAL METRIC(1) LM2599 UNIT
KTW (TO-263) NDZ (TO-220)
7 PINS 7 PINS
RθJA Junction-to-ambient thermal resistance(2)(3) See(4) 50 °C/W
See(5) 50
See(6) 30
See(7) 20
RθJC(top) Junction-to-case (top) thermal resistance 2 2 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) The package thermal impedance is calculated in accordance to JESD 51-7.
(3) Thermal resistances were simulated on a 4-layer, JEDEC board.
(4) Junction to ambient thermal resistance (no external heat sink) for the package mounted TO-220 package mounted vertically, with the leads soldered to a PCB with 1-oz copper area of approximately 1 in2.
(5) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single-sided PCB with 0.5 in2 of 1-oz copper area.
(6) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single-sided PCB with 2.5 in2 of 1-oz copper area.
(7) Junction to ambient thermal resistance with the TO-263 package tab soldered to a double-sided PCB with 3 in2 of 1-oz copper area on the LM2599S side of the board, and approximately 16 in2 of copper on the other side of the PCB.

7.5 Electrical Characteristics – 3.3-V Version

Specifications are for TJ = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX  (1) UNIT
SYSTEM PARAMETERS(3) (see Figure 43 for test circuit)
VOUT Output voltage 4.75 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 3 A
TJ = 25°C 3.168 3.3 3.432 V
–40°C ≤ TJ ≤ 125°C 3.135 3.465
η Efficiency VIN = 12 V, ILOAD = 3 A 73%
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) External components such as the catch diode, inductor, input and output capacitors can affect switching regulator system performance. When the LM2599 is used as shown in Figure 43, system performance is shown in the test conditions column.

7.6 Electrical Characteristics – 5-V Version

Specifications are for TJ = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS(3) (see Figure 43 for test circuit)
VOUT Output voltage 7 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 3 A
TJ = 25°C 4.8 5 5.2 V
–40°C ≤ TJ ≤ 125°C 4.75 5.25
η Efficiency VIN = 12 V, ILOAD = 3 A 80%
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) External components such as the catch diode, inductor, input and output capacitors can affect switching regulator system performance. When the LM2599 is used as shown in Figure 43, system performance is shown in the test conditions column.

7.7 Electrical Characteristics – 12-V Version

Specifications are for TJ = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS(3) (see Figure 43 for test circuit)
VOUT Output voltage 15 V ≤ VIN ≤ 40 V,
0.2 A ≤ ILOAD ≤ 3 A
TJ = 25°C 11.52 12 12.48 V
–40°C ≤ TJ ≤ 125°C 11.4 12.6
η Efficiency VIN = 25 V, ILOAD = 3 A 90%
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) External components such as the catch diode, inductor, input and output capacitors can affect switching regulator system performance. When the LM2599 is used as shown in Figure 43, system performance is shown in the test conditions column.

7.8 Electrical Characteristics – Adjustable Voltage Version

Specifications are for TJ = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS(3) (see Figure 43 for test circuit)
VFB Feedback voltage 4.5 V ≤ VIN ≤ 40 V, 0.2 A ≤ ILOAD ≤ 3 A 1.23 V
VOUT programmed for 3 V,
circuit of Figure 43
TJ = 25°C 1.193 1.267
–40°C ≤ TJ ≤ 125°C 1.18 1.28
η Efficiency VIN = 12 V, VOUT = 3 V, ILOAD = 3 A 73%
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) External components such as the catch diode, inductor, input and output capacitors can affect switching regulator system performance. When the LM2599 is used as shown in Figure 43, system performance is shown in the test conditions column.

7.9 Electrical Characteristics – All Output Voltage Versions

Specifications are for TJ = 25°C, ILOAD = 500 mA, VIN = 12 V for the 3.3-V, 5-V, and Adjustable version, and VIN = 24 V for the 12-V version (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
DEVICE PARAMETERS
Ib Feedback bias current Adjustable voltage version only, VFB = 1.3 V TJ = 25°C 10 50 nA
–40°C ≤ TJ ≤ 125°C 100
fO Oscillator frequency(3) TJ = 25°C 127 150 173 kHz
–40°C ≤ TJ ≤ 125°C 110 173
VSAT Saturation voltage IOUT = 3 A(4)(5) TJ = 25°C 1.16 1.4 V
–40°C ≤ TJ ≤ 125°C 1.5
DC Max duty cycle (ON)(5) 100%
Min duty cycle (OFF)(6) 0%
ICL Current limit Peak current(4) (5) TJ = 25°C 3.6 4.5 6.9 A
–40°C ≤ TJ ≤ 125°C
3.4 7.5
IL Output leakage current Output = 0 V, VIN = 40 V(4) (6) 50 μA
Output = −1 V 2 30 mA
IQ Operating quiescent current SD/SS pin open(6) 5 10 mA
ISTBY Current standby quiescent SD/SS pin = 0 V, VIN = 40 V TJ = 25°C 80 200 μA
–40°C ≤ TJ ≤ 125°C 250 μA
SHUTDOWN/SOFT-START CONTROL – See Figure 43
VSD Shutdown threshold voltage 1.3 V
Low (Shutdown mode), –40°C ≤ TJ ≤ 125°C 0.6
High (Soft-start mode), –40°C ≤ TJ ≤ 125°C 2
VSS Soft-start voltage VOUT = 20% of nominal output voltage 2 V
VOUT = 100% of nominal output voltage 3
ISD Shutdown current VSHUTDOWN = 0.5 V 5 10 μA
ISS Soft-start current VSoft-start = 2.5 V 1.6 5 μA
FLAG/DELAY CONTROL – See Figure 43
Regulator dropout detector threshold voltage Low (flag ON) 92% 96% 98%
VFSAT Voltage flag output saturation ISINK = 3 mA 0.3 V
VDELAY = 0.5 V TJ = 25°C 0.7 V
–40°C ≤ TJ ≤ 125°C 1
IFL Flag output leakage current VFLAG = 40 V 0.3 μA
Voltage delay pin threshold 1.25 V
Low (flag ON) 1.21 V
High (flag OFF) and VOUT regulated 1.29
Delay pin source current VDELAY = 0.5 V 3 6 μA
Delay pin saturation Low (flag ON) TJ = 25°C 55 350 mV
–40°C ≤ TJ ≤ 125°C 400
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) The switching frequency is reduced when the second stage current limit is activated. The amount of reduction is determined by the severity of current overload.
(4) No diode, inductor or capacitor connected to output pin.
(5) Feedback pin removed from output and connected to 0 V to force the output transistor switch ON.
(6) Feedback pin removed from output and connected to 12 V for the 3.3-V, 5-V, and the adjustable versions, and 15 V for the 12-V version, to force the output transistor switch OFF.

7.10 Typical Characteristics

See Figure 43 for test circuit
LM2599 01258202.png Figure 1. Normalized Output Voltage
LM2599 01258204.png Figure 3. Efficiency
LM2599 01258206.png Figure 5. Switch Current Limit
LM2599 01258208.png Figure 7. Operating Quiescent Current
LM2599 01258210.png Figure 9. Minimum Operating Supply Voltage
LM2599 01258212.png Figure 11. Flag Saturation Voltage
LM2599 01258214.png Figure 13. Soft-Start
LM2599 01258216.png Figure 15. Daisy Pin Current
LM2599 01258253.png Figure 17. Shutdown/Soft-Start Threshold Voltage
LM2599 01258203.png Figure 2. Line Regulation
LM2599 01258205.png Figure 4. Switch Saturation Voltage
LM2599 01258207.png Figure 6. Dropout Voltage
LM2599 01258209.png Figure 8. Shutdown Quiescent Current
LM2599 01258211.png Figure 10. Feedback Pin Bias Current
LM2599 01258213.png Figure 12. Switching Frequency
LM2599 01258215.png Figure 14. Shutdown/Soft-Start Current
LM2599 01258218.png Figure 16. Soft-Start Response