SNVS457D February   2007  â€“ October 2015 LM26400Y
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overcurrent Protection
      2. 7.3.2 Loop Stability
      3. 7.3.3 Load Step Response
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-Up and Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 LM26400Y Design Example 1
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 LM26400Y Design Example 2
  9. 9 Power Supply Recommendations
    1. 9.1 Low Input Voltage Considerations
    2. 9.2 Programming Output Voltage
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Thermal Shutdown
      2. 10.1.2 Power Loss Estimation
      3. 10.1.3 Inductor Selection
      4. 10.1.4 Output Capacitor Selection
      5. 10.1.5 Input Capacitor Selection
      6. 10.1.6 Catch Diode Selection
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

See (1)(2)
MIN MAX UNIT
AVIN, PVIN –0.5 22 V
SWx Voltage –0.5 22 V
BSTx Voltage –0.5 26 V
BSTx to SW Voltage –0.5 6 V
FBx Voltage –0.5 3 V
ENx Voltage(3) –0.5 22 V
SSx Voltage –0.5 3 V
Junction Temperature 150 °C
Storage Temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(3) EN1 and EN2 pins should never be higher than VIN + 0.3 V.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin. Test method is per JESD-22-A114.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN 3 20 V
Junction Temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LM26400Y UNIT
PWP (HTSSOP) NHQ (WSON)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance(2)(3) 39.4 27.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 24.5 27.2 °C/W
RθJB Junction-to-board thermal resistance 18 9.9 °C/W
ψJT Junction-to-top characterization parameter 0.7 0.3 °C/W
ψJB Junction-to-board characterization parameter 17.8 10.1 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 2.1 2.8 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) Value is highly board-dependent. For comparison of package thermal performance only. Not recommended for prediction of junction temperature in real applications. See Thermal Considerations for more information.
(3) A standard board refers to a four-layer PCB with the size 4.5”x3”x0.063”. Top and bottom copper is 2 oz. Internal plane copper is 1 oz. For details refer to JESD51-7 standard. Mount package on a standard board and test per JESD51-7 standard.

6.5 Electrical Characteristics

Unless otherwise stated, the following conditions apply: AVIN = PVIN = VIN = 5 V. Limits are for TJ = 25°C. Minimum and maximum limits are ensured through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VFB Voltages at FB1 and FB2 Pins Feedback Loop Closed TJ = 25°C 0.6 V
TJ = 0°C to 85°C 0.591 0.611
Feedback Loop V Closed TJ = 25°C 0.6
TJ = –40°C to 125°C 0.585 0.617
ΔVFB_Line Line Regulation of FB1 and FB2 Voltages, Expressed as PPM Change Per Volt of VIN Variation VIN = 3 V to 20 V 66 ppm/V
IFB Current in FB1 and FB2 Pins VFB = 0.6 V TJ = 25°C 0.4 nA
TJ = –40°C to 125°C 250
VUVLO Undervoltage Lockout Threshold VIN Rising From 0 V TJ = 25°C 2.7 V
TJ = –40°C to 125°C 2.9
VIN Falling From 3.3 V TJ = 25°C 2.3
TJ = –40°C to 125°C 2
VUVLO_HYS UVLO Hysteresis TJ = 25°C 0.36 V
TJ = –40°C to 125°C 0.2 0.55
FSW Switching Frequency TJ = 25°C 0.52 MHz
TJ = –40°C to 125°C 0.39 0.65
DMAX Maximum Duty Cycle TJ = 25°C 96%
TJ = –40°C to 125°C 90%
DMIN Minimum Duty Cycle 2%
RDS(ON) ON-Resistance of Internal Power MOSFET HTSSOP, 2-A Drain Current TJ = 25°C 175 mΩ
TJ = –40°C to 125°C 320
WSON, 2-A Drain Current TJ = 25°C 194
TJ = –40°C to 125°C 350
ICL Peak Current Limit of Internal MOSFET TJ = 25°C 3 A
TJ = –40°C to 125°C 2.5 4.5
ISD Shutdown Current of AVIN Pin EN1 = EN2 = 0 V 2 nA
IQ Quiescent Current of AVIN Pin (both channels are enabled but not switching) EN1 = EN2 = 5 V, FB1 = FB2 = 0.7 V,
TJ = –40°C to 125°C
4 mA
VEN_IH Input Logic High of EN1 and EN2 Pins TJ = –40°C to 125°C 2.5 V
VEN_IL Input Logic Low of EN1 and EN2 Pins TJ = –40°C to 125°C 0.4 V
IEN EN1 and EN2 Currents (sink or source) 5 nA
ISW_LEAK Switch Leakage Current Measured at SW1 and SW2 Pins EN1 = EN2 = SWx = 0 1 µA
ΔΦ Phase Shift Between SW1 and SW2 Rising Edges Feedback Loop Closed. Continuous Conduction Mode. 170 180 19 deg
ISS SSx Pin Current TJ = 25°C 16 µA
TJ = –40°C to 125°C 11 21
ΔISS Difference Between SS1 and SS2 Currents TJ = –40°C to 125°C 3 µA
VFB_F FB1 and FB2 Frequency Foldback Threshold 0.35 V
TSD Thermal Shutdown Threshold Junction temperature rises. 165 °C
TSD_HYS Thermal Shutdown Hysteresis Junction temperature falls from above TSD. 15 °C

6.6 Typical Characteristics

Unless otherwise specified or thermal-shutdown related, TA = 25°C for efficiency curves, loop gain plots and waveforms, and TJ = 25°C for all others.
LM26400Y 20200237.png
VOUT = 5 V
Figure 1. Efficiency
LM26400Y 20200217.png
VOUT = 2.5 V
Figure 3. Efficiency
LM26400Y 20200206.png Figure 5. AVIN Shutdown Current vs Temperature
LM26400Y 20200207.png Figure 7. Switching Frequency vs Temperature
LM26400Y 20200209.png Figure 9. Feedback Voltage vs VIN
LM26400Y 20200278.png Figure 11. SS-Pin Current vs Temperature
LM26400Y 20200234.png Figure 13. Switch Current Limit vs Temperature
LM26400Y 20200220.png Figure 15. Loop Gain, DCM
LM26400Y 20200222.png
Figure 17. Loop Gain, DCM
LM26400Y 20200229.png Figure 19. Shutdown
LM26400Y 20200240.png Figure 21. Recovery from Thermal Shutdown
LM26400Y 20200232.png Figure 23. Short-Circuit Release
LM26400Y 20200216.png
VOUT = 3.3 V
Figure 2. Efficiency
LM26400Y 20200218.png
VOUT = 1.2 V
Figure 4. Efficiency
LM26400Y 20200238.png Figure 6. VIN Shutdown Current vs VIN
LM26400Y 20200208.png Figure 8. Feedback Voltage vs Temperature
LM26400Y 20200210.png Figure 10. Frequency Foldback
LM26400Y 20200221.png Figure 12. FET RDS_ON vs Temperature
LM26400Y 20200219.png
Figure 14. Loop Gain, CCM
LM26400Y 20200236.png Figure 16. Loop Gain, CCM
LM26400Y 20200227.png Figure 18. Line Transient Response
LM26400Y 20200230.png Figure 20. Thermal Shutdown
LM26400Y 20200231.png Figure 22. Short-Circuit Triggering