SNVS543N January 2008 – June 2017 LM26480
PRODUCTION DATA.
| ORDER SUFFIX | SPEC | OSCILLATOR FREQUENCY | BUCK MODES | nPOR DELAY | UVLO | SYNC | AECQ |
|---|---|---|---|---|---|---|---|
| SQ-AA | NOPB | 2 MHz | Auto-Mode | 60 ms | Enabled | Disabled | No |
| POWER BLOCK INPUT(1) | ENABLED | DISABLED | NOTE |
|---|---|---|---|
| VINLDO12 | VIN+ | VIN+ | Always powered |
| AVDD | VIN+ | VIN+ | Always powered |
| VIN1 | VIN+ | VIN+ or 0V | |
| VIN2 | VIN+ | VIN+ or 0V | |
| VINLDO1 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |
| VINLDO2 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |