SNVS029L March   2000  – June 2025 LM2678

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics – 3.3 V
    6. 5.6  Electrical Characteristics – 5 V
    7. 5.7  Electrical Characteristics – 12 V
    8. 5.8  Electrical Characteristics – Adjustable
    9. 5.9  Electrical Characteristics – All Output Voltage Versions
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Switch Output
      2. 6.3.2 Input
      3. 6.3.3 C Boost
      4. 6.3.4 Ground
      5. 6.3.5 Feedback
      6. 6.3.6 ON/OFF
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Active Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Design Considerations
      2. 7.1.2 Inductor
      3. 7.1.3 Output Capacitor
      4. 7.1.4 Input Capacitor
      5. 7.1.5 Catch Diode
      6. 7.1.6 Boost Capacitor
      7. 7.1.7 Additional Application Information
    2. 7.2 Typical Application
      1. 7.2.1 All Output Voltage Versions
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 7.2.1.2.2 Capacitor Selection Guides
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Fixed Output Voltage Design Example
        1. 7.2.2.1 Detailed Design Procedure
          1. 7.2.2.1.1 Capacitor Selection
      3. 7.2.3 Adjustable Output Design Example
        1. 7.2.3.1 Detailed Design Procedure
          1. 7.2.3.1.1 Capacitor Selection
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 VSON Package Devices

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Inductor

The inductor is the key component in a switching regulator. For efficiency the inductor stores energy during the switch ON time and then transfers energy to the load while the switch is OFF.

Nomographs are used to select the inductance value required for a given set of operating conditions. The nomographs assume that the circuit is operating in continuous mode (the current flowing through the inductor never falls to zero). The magnitude of inductance is selected to maintain a maximum ripple current of 30% of the maximum load current. If the ripple current exceeds this 30% limit the next larger value is selected.

The inductors offered have been specifically manufactured to provide proper operation under all operating conditions of input and output voltage and load current. Several part types are offered for a given amount of inductance. Both surface mount and through-hole devices are available. The inductors from each of the three manufacturers have unique characteristics.

  • Renco: ferrite stick core inductors; benefits are typically lowest cost and can withstand ripple and transient peak currents above the rated value. These inductors have an external magnetic field, which can generate EMI.
  • Pulse Engineering: powdered iron toroid core inductors; these also can withstand higher than rated currents and, being toroid inductors, have low EMI.
  • Coilcraft: ferrite drum core inductors; these are the smallest physical size inductors and are available only as surface mount components. These inductors also generate EMI but less than stick inductors.