SNVSB80 September 2018 LM2734-Q1
PRODUCTION DATA.
See Detailed Design Procedure.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 1-A Buck Regulator | Texas Instruments | LM2734Y |
C1, Input Cap | 10 µF, 25 V, X7R | TDK | C3225X7R1E106M |
C2, Output Cap | 22 µF, 16 V, X5R | TDK | C3216X5R1C226M |
C3, Boost Cap | 0.0 1 µF, 16 V, X7R | TDK | C1005X7R1C103K |
D1, Catch Diode | 0.4 VF Schottky 1 A, 30 VR | Vishay | SS1P3L |
D2, Boost Diode | 1 VF @ 50-mA Diode | Diodes, Inc. | 1N4148W |
D3, Zener Diode | 4.3 V 350 Mw SOT | Diodes, Inc. | BZX84C4V3 |
L1 | 22 µH, 1.4 A, | TDK | SLF7045T-220M1R3-1PF |
R1 | 102 kΩ, 1% | Vishay | CRCW06031023F |
R2 | 10.2kΩ, 1% | Vishay | CRCW06031022F |
R3 | 100kΩ, 1% | Vishay | CRCW06031003F |