SNVS325E January   2005  – January 2016 LM2852

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1. 3.1 Efficiency vs ILOAD
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
    6. 6.6 LM2852Y Typical Characteristics (500 kHz)
    7. 6.7 LM2852X Typical Characteristics (1500 kHz)
    8. 6.8 LM2852 Typical Characteristics (Both Y and X Versions)
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Split-Rail Operation
      2. 7.3.2 Switch Node Protection
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
        1. 8.2.2.1 Input Capacitor (CIN)
        2. 8.2.2.2 Soft-Start Capacitor (CSS)
        3. 8.2.2.3 Soft-Start Capacitor (CSS) and Fault Conditions
        4. 8.2.2.4 Compensation
        5. 8.2.2.5 Output Filter Values
        6. 8.2.2.6 Choosing an Inductance Value
        7. 8.2.2.7 Output Filter Inductors
        8. 8.2.2.8 Output Filter Capacitors
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers must validate and test their design implementation to confirm system functionality.

Application Information

The LM2852 is a DC-DC synchronous buck regulator capable of driving a maximum load current of 2A, with an input range of 2.85 V to 5.5 V and a variable output range of 0.8 V to 3.3 V. Figure 12 is a schematic example of a typical application.

Typical Application

LM2852 20127020.gif Figure 12. LM2852 Example Circuit Schematic

Design Requirements

A typical application requires only four components: an input capacitor, a soft-start capacitor, an output filter capacitor and an output filter inductor. To properly size the components for the application, the designer needs the following parameters: input voltage range, output voltage, output current range, and required switching frequency. These four main parameters affect the choices of component available to achieve a proper system behavior.

Detailed Design Procedure

Input Capacitor (CIN)

Fast switching of large currents in the buck converter places a heavy demand on the voltage source supplying PVIN. The input capacitor, CIN, supplies extra charge when the switcher needs to draw a burst of current from the supply. The RMS current rating and the voltage rating of the CIN capacitor are therefore important in the selection of CIN. The RMS current specification can be approximated by Equation 1:

Equation 1. LM2852 20127021.gif

where

  • D is the duty cycle, VOUT/VIN. CIN also provides filtering of the supply.

Trace resistance and inductance degrade the benefits of the input capacitor, so CIN must be placed very close to PVIN in the layout. A 22-µF or 47-µF ceramic capacitor is typically sufficient for CIN. In parallel with the large input capacitance a smaller capacitor may be added such as a 1-µF ceramic for higher frequency filtering.

Soft-Start Capacitor (CSS)

The DAC that sets the reference voltage of the error amp sources a current through a resistor to set the reference voltage. The reference voltage is one half of the output voltage of the switcher due to the 200 kΩ divider connected to the SNS pin. Upon start-up, the output voltage of the switcher tracks the reference voltage with a two to one ratio as the DAC current charges the capacitance connected to the reference voltage node. Internal capacitance of 20 pF is permanently attached to the reference voltage node which is also connected to the soft-start pin, SS. Adding a soft-start capacitor externally increases the time it takes for the output voltage to reach its final level.

The charging time required for the reference voltage can be estimated using the RC time constant of the DAC resistor and the capacitance connected to the SS pin. Three RC time constant periods are needed for the reference voltage to reach 95% of its final value. The actual start-up time varies with differences in the DAC resistance and higher-order effects.

If little or no soft-start capacitance is connected, then the start-up time may be determined by the time required for the current limit current to charge the output filter capacitance. The capacitor charging equation I = C ΔV/Δt can be used to estimate the start-up time in this case. For example, a part with a 3-V output, a 100-µF output capacitance and a 3-A current limit threshold would require a time of 100 µs, seen in Equation 2:

Equation 2. LM2852 20127013.gif

Since it is undesirable for the power supply to start up in current limit, a soft-start capacitor must be chosen to force the LM2852 to start up in a more controlled fashion based on the charging of the soft-start capacitance. In this example, suppose a 3 ms start time is desired. Three time constants are required for charging the soft-start capacitor to 95% of the final reference voltage. So in this case RC = 1 ms. The DAC resistor, R, is 400 kΩ so C can be calculated to be 2.5 nF. A 2.7-nF ceramic capacitor can be chosen to yield approximately a 3 ms start-up time.

Soft-Start Capacitor (CSS) and Fault Conditions

Various fault conditions such as short circuit and UVLO of the LM2852 activate internal circuitry designed to control the voltage on the soft-start capacitor. For example, during a short circuit current limit event, the output voltage typically falls to a low voltage. During this time, the soft-start voltage is forced to track the output so that once the short is removed, the LM2852 can restart gracefully from whatever voltage the output reached during the short circuit event. The range of soft-start capacitors is therefore restricted to values 1 nF to 50 nF.

Compensation

The LM2852 provides a highly integrated solution to power supply design. The compensation of the LM2852, which is type-three, is included on-chip. The benefit to integrated compensation is straightforward, simple power supply design. Since the output filter capacitor and inductor values impact the compensation of the control loop, the range of L, C and CESR values is restricted in order to ensure stability.

Output Filter Values

Table 1 details the recommended inductor and capacitor ranges for the LM2852 that are suggested for various typical output voltages. Values slightly different than those recommended may be used, however the phase margin of the power supply may be degraded.

Table 1. Output Filter Values

FREQUENCY OPTION VOUT (V) PVIN (V) L (µH) C (µF) CESR (mΩ)
MIN MAX MIN MAX MIN MAX
LM2852Y
(500 kHz)
0.8 3.3 10 15 100 220 70 200
0.8 5 10 15 100 120 70 200
1 3.3 10 15 100 180 70 200
1 5 10 15 100 180 70 200
1.2 3.3 10 15 100 180 70 200
1.2 5 15 22 100 120 70 200
1.5 3.3 10 15 100 120 70 200
1.5 5 22 22 100 120 70 200
1.8 3.3 10 15 100 120 100 200
1.8 5 22 33 100 120 100 200
2.5 3.3 6.8 10 68 120 95 275
2.5 5 15 22 68 120 95 275
3.3 5 15 22 68 100 100 275
LM2852X
(1500 kHz)
0.8 3.3 1 10 The 1500-kHz version is designed for ceramic output capacitors, which typically have very low ESR (< 10 mΩ.)
0.8 5
1 3.3
1 5
1.2 3.3
1.2 5
1.5 3.3
1.5 5
1.8 3.3
1.8 5
2.5 3.3
2.5 5
3.3 5

Choosing an Inductance Value

The current ripple present in the output filter inductor is determined by the input voltage, output voltage, switching frequency and inductance according to Equation 3:

Equation 3. LM2852 20127022.gif

where

  • ΔIL is the peak-to-peak current ripple.
  • D is the duty cycle VOUT/VIN.
  • VIN is the input voltage applied to the PVIN pin.
  • VOUT is the output voltage of the switcher.
  • f is the switching frequency.
  • L is the inductance of the output filter inductor.

Knowing the current ripple is important for inductor selection since the peak current through the inductor is the load current plus one half the ripple current. Care must be taken to ensure the peak inductor current does not reach a level high enough to trip the current limit circuitry of the LM2852.

As an example, consider a 5-V to 1.2-V conversion and a 500-kHz switching frequency. According to Table 1, a 15-µH inductor may be used. Calculating the expected peak-to-peak ripple, as seen in Equation 4.

Equation 4. LM2852 20127023.gif

The maximum inductor current for a 2-A load would therefore be 2 A plus 60.8 mA, 2.0608 A. As shown in the ripple equation, the current ripple is inversely proportional to inductance.

Output Filter Inductors

Once the inductance value is chosen, the key parameter for selecting the output filter inductor is its saturation current (Isat) specification. Typically Isat is given by the manufacturer as the current at which the inductance of the coil falls to a certain percentage of the nominal inductance. The Isat of an inductor used in an application must be greater than the maximum expected inductor current to avoid saturation. Table 2 lists the inductors that may be suitable in LM2852 applications.

Table 2. LM2852 Output Filter Inductors

INDUCTANCE (µH) PART NUMBER VENDOR
1 DO1608C-102 Coilcraft
1 DO1813P-102HC Coilcraft
6.8 DO3316P-682 Coilcraft
7 MSS1038-702NBC Coilcraft
10 DO3316P-103 Coilcraft
10 MSS1038-103NBC Coilcraft
12 MSS1038-123NBC Coilcraft
15 D03316P-153 Coilcraft
15 MSS1038-153NBC Coilcraft
18 MSS1038-183NBC Coilcraft
22 DO3316P-223 Coilcraft
22 MSS1038-223NBC Coilcraft
22 DO3340P-223 Coilcraft
27 MSS1038-273NBC Coilcraft
33 MSS1038-333NBC Coilcraft
33 DO3340P-333 Coilcraft

Output Filter Capacitors

The capacitors that may be used in the output filter with the LM2852 are limited in value and ESR range according to Table 1. Table 3 lists some examples of capacitors that can typically be used in an LM2852 application.

Table 3. LM2852 Output Filter Capacitors

CAPACITANCE (µF) PART NUMBER CHEMISTRY VENDOR
10 GRM31MR61A106KE19 Ceramic Murata
10 GRM32DR61E106K Ceramic Murata
68 595D686X_010C2T Tantalum Vishay - Sprague
68 595D686X_016D2T Tantalum Vishay - Sprague
100 595D107X_6R3C2T Tantalum Vishay - Sprague
100 595D107X_016D2T Tantalum Vishay - Sprague
100 NOSC107M004R0150 Niobium Oxide AVX
100 NOSD107M006R0100 Niobium Oxide AVX
120 595D127X_004C2T Tantalum Vishay - Sprague
120 595D127X_010D2T Tantalum Vishay - Sprague
150 595D157X_004C2T Tantalum Vishay - Sprague
150 595D157X_016D2T Tantalum Vishay - Sprague
150 NOSC157M004R0150 Niobium Oxide AVX
150 NOSD157M006R0100 Niobium Oxide AVX
220 595D227X_004D2T Tantalum Vishay - Sprague
220 NOSD227M004R0100 Niobium Oxide AVX
220 NOSE227M006R0100 Niobium Oxide AVX

Table 4. Bill of Materials for 500kHz (LM2852Y) 3.3 VIN to 1.8 VOUT Conversion

ID PART NUMBER TYPE SIZE PARAMETERS QTY VENDOR
U1 LM2852YMXA-1.8 2-A buck HTSSOP-14 1 TI
LO DO3316P-153 Inductor 15 µH 1 Coilcraft
CO* 595D107X_6R3C2T Capacitor Case Code “C” 100 µF ±20% 1 Vishay-Sprague
CIN GRM32ER60J476ME20B Capacitor 1210 47 µF/X5R/6.3V 1 Murata
CINX GRM21BR71C105KA01B Capacitor 0805 1 µF/X7R/16V 1 Murata
CSS VJ0805Y272KXXA Capacitor 0805 2.7 nF ±10% 1 Vishay-Vitramon
Rf CRCW060310R0F Resistor 0603 10 Ω ±10% 1 Vishay-Dale
Cf GRM21BR71C105KA01B Capacitor 0805 1 µF/X7R/16V 1 Murata

Table 5. Bill of Materials for 1500-kHz (LM2852X) 3.3-V to 1.8-V Conversion

ID PART NUMBER TYPE SIZE PARAMETERS QTY VENDOR
U1 LM2852XMXA-1.8 2-A buck HTSSOP-14 1 TI
L0 DO1813P-102HC Inductor 1 µH 1 Coilcraft
C0 GRM32DR61E106K Capacitor 1210 10 µF/X5R/25V 1 Murata
CIN GRM32ER60J476ME20B Capacitor 1210 47 µF/X5R/6.3V 1 Murata
CINX GRM21BR71C105KA01B Capacitor 0805 1 µF/X7R/16V 1 Murata
CSS VJ0805Y272KXXA Capacitor 0805 2.7 nF ±10% 1 Vishay-Vitramon
Rf CRCW060310R0F Resistor 0603 10 Ω ±10% 1 Vishay-Dale
Cf GRM21BR71C105KA01B Capacitor 0805 1 µF/X7R/16V 1 Murata

Application Curves

LM2852 20127008.gif Figure 13. Shutdown Current vs VIN
LM2852 20127007.gif Figure 14. Quiescent Current (Non-Switching) vs VIN