SLOS987 June 2017 LM324-MIL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM324-MIL | SOIC (14) | 8.65 mm × 3.91 mm |
| CDIP (14) | 19.56 mm × 6.67 mm | |
| PDIP (14) | 19.30 mm × 6.35 mm | |
| CFP (14) | 9.21 mm × 5.97 mm | |
| TSSOP (14) | 5.00 mm × 4.40 mm | |
| SO (14) | 9.20 mm × 5.30 mm | |
| SSOP (14) | 6.20 mm × 5.30 mm |