SLOS066AE August 1975 – September 2025 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||||
| VOS | Input offset voltage | LM2902B | ±0.6 | ±3.0 | mV | |||
| TA = –40°C to +125°C | ±4.0 | |||||||
| LM2902BA | ±0.3 | ±2 | ||||||
| TA = –40°C to +125°C | 2.5 | |||||||
| dVOS/dT | Input offset voltage drift | RS = 0Ω, TA = –40°C to +125°C | ±7 | μV/°C | ||||
| PSRR | Input offset voltage versus power supply | 65 | 100 | dB | ||||
| Channel separation | f = 1kHz to 20kHz |
120 | dB | |||||
| INPUT VOLTAGE RANGE | ||||||||
| VCM | Common-mode voltage range | VS = 3V to 36V | V– | (V+) – 1.5 | V | |||
| VS = 5V to 36V, TA = –40°C to +125°C | V– | (V+) – 2 | ||||||
| CMRR | Common-mode rejection ratio | VS = 3V to 36V, (V–) ≤ VCM ≤ (V+) – 1.5V | 70 | 80 | dB | |||
| VS = 5V to 36V, (V–) ≤ VCM ≤ (V+) – 2V, TA = –40°C to +125°C | 65 | 80 | ||||||
| INPUT BIAS CURRENT | ||||||||
| IB | Input bias current | –10 | –35 | nA | ||||
| TA = –40°C to +125°C | –60 | |||||||
| dIOS/dT | Input offset current drift | TA = –40°C to +125°C | 10 | pA/°C | ||||
| IOS | Input offset current | ±0.5 | ±4 | nA | ||||
| TA = –40°C to +125°C | ±5 | |||||||
| dIOS/dT | Input offset current drift | TA = –40°C to +125°C | 10 | pA/°C | ||||
| NOISE | ||||||||
| EN | Input voltage noise | f = 0.1Hz to 10Hz | 3 | μVPP | ||||
| eN | Input voltage noise density | RS = 100Ω, VI = 0V, f = 1kHz (see Figure 6-2 for test circuit) | 35 | nV/√Hz | ||||
| INPUT CAPACITANCE | ||||||||
| ZID | Differential | 10 || 0.1 | MΩ || pF | |||||
| ZICM | Common-mode | 4 || 1.5 | GΩ || pF | |||||
| OPEN-LOOP GAIN | ||||||||
| AOL | Open-loop voltage gain | VS = 15V, VO = 1V to 11V, RL ≥ 10kΩ, connected to (V–) |
50 | 100 | V/mV | |||
| TA = –40°C to +125°C | 25 | |||||||
| FREQUENCY RESPONSE | ||||||||
| GBW | Gain-bandwidth product | RL = 1MΩ, CL = 20pF (see Figure 6-1 for test circuit) | 1.2 | MHz | ||||
| SR | Slew rate | RL = 1MΩ, CL = 30pF, VI = ±10V (see Figure 6-1 for test circuit) | 0.5 | V/μs | ||||
| Θm | Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 56 | ° | ||||
| tS | Settling time | To 0.1%, VS = 5V, 2V step , G = +1, CL = 100pF | 4 | μs | ||||
| Overload recovery time | VIN × gain > VS | 10 | μs | |||||
| THD+N | Total harmonic distortion + noise | G = +1, f = 1kHz, VO = 3.53VRMS, VS = 36V, RL = 100k, IOUT ≤ 50µA, BW = 80kHz | 0.001% | |||||
| OUTPUT | ||||||||
| VO | Voltage output swing from rail | Positive Rail (V+) | IOUT = –50µA | 1.35 | 1.5 | V | ||
| IOUT = –1mA | 1.4 | 1.6 | ||||||
| IOUT = –5mA | 1.5 | 1.75 | ||||||
| Negative Rail (V–) | IOUT = 50µA | 100 | 150 | mV | ||||
| IOUT = 1mA | 0.75 | 1 | V | |||||
| VS = 5V, RL ≤ 10kΩ connected to (V–), TA = –40°C to +125°C |
5 | 20 | mV | |||||
| IO | Output current | Source, VS = 15V, VO = V–, VID = 1V | –20(1) | –30 | mA | |||
| TA = –40°C to +125°C | –10(1) | |||||||
| Sink, VS = 15V, VO = V+, VID = –1V | 10(1) | 20 | ||||||
| TA = –40°C to +125°C | 5(1) | |||||||
| VID = –1V, VO = (V–) + 200mV | 50 | 85 | μA | |||||
| ISC | Short-circuit current | VS = 20V, (V+) = 10V, (V–) = –10V, VO = 0V | ±40 | ±60 | mA | |||
| CLOAD | Capacitive load drive | 100 | pF | |||||
| RO | Open-loop output impedance | f = 1MHz, IO = 0A | 300 | Ω | ||||
| POWER SUPPLY | ||||||||
| IQ | Quiescent current per amplifier | VS = 5V, IO = 0A, TA = –40°C to +125°C | 240 | 300 | μA | |||
| VS = 36V, IO = 0A, TA = –40°C to +125°C | 750 | |||||||