SNVS574G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| START-UP REGULATOR | |||||||
| VCCREG | VCC regulation | ICC = 0 mA | 6.3 | 7.35 | V | ||
| ICC = 0 mA, TA = 25°C | 6.9 | ||||||
| ICCLIM | VCC current limit | VCC = 0 V | 20 | mA | |||
| VCC = 0 V, TA = 25°C | 25 | ||||||
| IQ | Quiescent Current | VEN = 3 V, Static | 3 | mA | |||
| VEN = 3 V, Static, TA = 25°C | 2 | ||||||
| ISD | Shutdown current | VEN = 0 V | 1 | µA | |||
| VEN = 0 V, TA = 25°C | 0.1 | ||||||
| VCC SUPPLY | |||||||
| VCCUV | VCC UVLO Threshold | VCC Increasing | 4.5 | V | |||
| VCC Increasing, TA = 25°C | 4.17 | ||||||
| VCC Decreasing | 3.7 | ||||||
| VCC Decreasing, TA = 25°C | 4.08 | ||||||
| VCCHYS | VCC UVLO Hysteresis | TA = 25°C | 0.1 | V | |||
| ENABLE THRESHOLDS | |||||||
| ENST | EN start-up threshold | VEN Increasing | 2.4 | V | |||
| VEN Increasing, TA = 25°C | 1.75 | ||||||
| ENST | EN start-up threshold | VEN Decreasing | 0.8 | V | |||
| VEN Decreasing, TA = 25°C | 1.63 | ||||||
| ENSTHYS | EN start-up hysteresis | TA = 25°C | 0.1 | V | |||
| REN | EN pulldown resistance | VEN = 1 V | 0.245 | 2.85 | MΩ | ||
| VEN = 1 V, TA = 25°C | 0.82 | ||||||
| CSH THRESHOLDS | |||||||
| CSH high fault | CSH Increasing, TA = 25°C | 1.6 | V | ||||
| CSH low condition on LRDY Pin | CSH increasing, TA = 25°C | LM3423 | 1 | V | |||
| OV THRESHOLDS | |||||||
| OVPCB | OVP OVLO threshold | OVP Increasing | 1.185 | 1.285 | V | ||
| OVP Increasing, TA = 25°C | 1.24 | ||||||
| OVPHYS | OVP hysteresis source current | OVP Active (high) | 20 | 25 | µA | ||
| OVP Active (high), TA = 25°C | 23 | ||||||
| DPOL THRESHOLDS | |||||||
| DPOLTHRSH | DPOL logic threshold | DPOL Increasing | 2 | 2.6 | V | ||
| DPOL Increasing, TA = 25°C | 2.3 | ||||||
| RDPOL | DPOL pullup resistance | 1200 | kΩ | ||||
| TA = 25°C | 500 | ||||||
| FAULT TIMER | |||||||
| VFLTTH | Fault threshold | 1.185 | 1.29 | V | |||
| TA = 25°C | 1.24 | ||||||
| IFLT | FAULT pin source current | 10 | 13 | µA | |||
| TA = 25°C | 11.5 | ||||||
| ERROR AMPLIFIER | |||||||
| VREF | CSH reference voltage | w/r/t to AGND | 1.21 | 1.26 | V | ||
| w/r/t to AGND, TJ = 25°C | 1.235 | ||||||
| Error amplifier input bias current | TJ = 25°C | –0.6 | 0 | 0.6 | µA | ||
| COMP sink or source current | 22 | 35 | µA | ||||
| TJ = 25°C | 30 | ||||||
| Transconductance | TJ = 25°C | 100 | µA/V | ||||
| Linear input range | (1), TJ = 25°C | ±125 | mV | ||||
| Transconductance bandwidth | –6dB Unloaded Response (1),
MIN = TJ = 25°C |
0.5 | 1 | MHz | |||
| OFF TIMER | |||||||
| tOFF(min) | Minimum OFF-time | RCT = 1 V through 1 kΩ | 75 | ns | |||
| RCT = 1 V through 1 kΩ, TJ = 25°C | 35 | ||||||
| RRCT | RCT reset pulldown resistance | 120 | Ω | ||||
| TJ = 25°C | 36 | ||||||
| VRCT | VIN/25 reference voltage | VIN = 14 V | 540 | 585 | mV | ||
| VIN = 14 V, TJ = 25°C | 565 | ||||||
| f | Continuous conduction switching frequency | 2.2 nF > CT > 470 pF, TJ = 25°C | (See (2)) | Hz | |||
| PWM COMPARATOR | |||||||
| COMP-to-PWM offset voltage | 700 | 900 | mV | ||||
| TJ = 25°C | 800 | ||||||
| CURRENT LIMIT (IS) | |||||||
| ILIM | Current limit threshold | 215 | 275 | mV | |||
| TJ = 25°C | 245 | ||||||
| Current limit delay-to-output | 75 | ns | |||||
| TJ = 25°C | 35 | ||||||
| tLEB | Leading edge blanking (LEB) time | 115 | 325 | ns | |||
| TJ = 25°C | 210 | ||||||
| HIGH SIDE TRANSCONDUCTANCE AMPLIFIER | |||||||
| Input bias current | TJ = 25°C | 11.5 | µA | ||||
| gM | Transconductance | 20 | mA/V | ||||
| TJ = 25°C | 119 | ||||||
| Input offset current | –1.5 | 1.5 | µA | ||||
| TJ = 25°C | 0 | ||||||
| Input offset voltage | –7 | 7 | mV | ||||
| TJ = 25°C | 0 | ||||||
| gM(BW) | Transconductance bandwidth | ICSH = 100 µA(1), TJ = 25°C | 250 | 500 | kHz | ||
| GATE DRIVER (GATE) | |||||||
| RSRC(GATE) | GATE sourcing resistance | GATE = High | 6 | Ω | |||
| GATE = High, TJ = 25°C | 2 | ||||||
| RSNK(GATE) | GATE sinking resistance | GATE = Low | 4.5 | Ω | |||
| GATE = Low, TJ = 25°C | 1.3 | ||||||
| DIM DRIVER (DIM, DDRV) | |||||||
| nDIMVTH | nDIM / UVLO threshold | 1.185 | 1.285 | V | |||
| TJ = 25°C | 1.24 | ||||||
| nDIMHYS | nDIM hysteresis current | 20 | 25 | µA | |||
| TJ = 25°C | 23 | ||||||
| RSRC(DDRV) | DDRV sourcing resistance | DDRV = High | 30 | Ω | |||
| DDRV = High, TJ = 25°C | 13.5 | ||||||
| RSNK(DDRV) | DDRV sinking resistance | DDRV = Low | 10 | Ω | |||
| DDRV = Low, TJ = 25°C | 3.5 | ||||||
| PULLDOWN N-CHANNEL MOSFETS | |||||||
| RRPD | RPD pulldown resistance | 300 | Ω | ||||
| TJ = 25°C | 145 | ||||||
| RFLT | FLT pulldown resistance | 300 | Ω | ||||
| TJ = 25°C | 145 | ||||||
| RLRDY | LRDY pulldown resistance | 300 | Ω | ||||
| TJ = 25°C | 135 | ||||||
| THERMAL SHUTDOWN | |||||||
| TSD | Thermal shutdown threshold(1) | TJ = 25°C | 165 | °C | |||
| THYS | Thermal shutdown hysteresis(1) | TJ = 25°C | 25 | °C | |||