SNVS656D September 2010 – October 2016 LM3492 , LM3492-Q1
PRODUCTION DATA.
The LM3492/-Q1 integrates a boost converter and a two-channel current regulator to implement a high efficient and cost effective LED driver for driving two individually dimmable LED strings with a maximum power of 15 W and an output voltage of up to 65 V. The boost converter employs a proprietary Projected-On-Time control method to give a fast transient response with no compensation required, and a nearly constant switching frequency programmable from 200 kHz to 1 MHz. The application circuit is stable with ceramic capacitors and produces no audible noise on dimming. The programmable peak current limit and soft-start features reduce current surges at start-up, and an integrated 190 mΩ, 3.9-A N-Channel MOSFET switch minimizes the solution size.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM3492 | HTSSOP (20) | 7.80 mm × 4.40 mm |
| LM3492-Q1 |