SNVSB52A September 2018 – August 2021 LM34936
PRODUCTION DATA
The UVLO resistor divider must be designed for turn-on below 6V. Selecting a RUV2 = 249 kΩ gives a UVLO hysteresis of 0.8 V based on Equation 2. The lower UVLO resistor is the selected using Equation 27:
A standard value of 59.0 kΩ is selected for RUV1.
When programming the UVLO threshold for lower input voltage operation, it is important to choose MOSFETs with gate (Miller) plateau voltage lower than the minimum VIN.