SLVS023L January 1989 – February 2018 LM285-2.5 , LM385-2.5 , LM385B-2.5
PRODUCTION DATA.
The LMx85-2.5 and LM385B are micropower, two-terminal, band-gap voltage references that operate over a 20-μA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.
The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.
The extremely low power drain of this series makes these devices useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range of these voltage references allows them to replace older references with tighter-tolerance parts.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LMx85D-2-5, LM385BD-2-5 | SOIC (8) | 4.90 mm × 3.90 mm |
| LMx85LP-2-5, LM385BLP-2-5 | TO-92 (3) | 4.30 mm × 4.30 mm |
| LM385PW-2-5, LM385BPW-2-5 | TSSOP (8) | 3.00 mm × 4.40 mm |