SNVS699I February 2011 – May 2026 LM5045
PRODUCTION DATA
The Soft-Start Off (SSOFF) pin gives additional flexibility by allowing the power converter to be configured for hard-stop during line UVLO and hiccup mode condition. If the SS OFF pin is pulled up to the 5-V REF pin, the power converter hard-stops in any fault condition. Hard-stop drives each control output to a low state immediately. Refer to Table 6-1 for more details.
Figure 6-7 Stop-Stop Waveforms During a UVLO Event| FAULT CONDITION(1) | SSSR |
|---|---|
| UVLO (UVLO<1.25V) | Soft-Stop 3x the charging rate |
| OVP (OVP>1.25V) | Hard-Stop |
| Hiccup (CS>0.75 and RES>1V) | Soft-Stop 6x the charging rate |
| VCC/VREF UV | Hard-Stop |
| Internal Thermal Limit | Hard-Stop |