SNVSBV2 September 2020 LM51561H , LM5156H
PRODUCTION DATA
Table 10-2 shows the intended input, output, and performance parameters for this application example.
| DESIGN PARAMETER | VALUE |
|---|---|
| Minimum input supply voltage (VSUPPLY(MIN)) | 6 V |
| Target output voltage (VLOAD) | 24 V |
| Maximum load current (ILOAD) | 2 A (≈ 48 Watt) |
| Typical switching frequency (fSW) | 440 kHz |