SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
ADDRESS Hex |
Read/ Write |
Bits | POR Value |
Name | Description |
---|---|---|---|---|---|
1AHEX GENERAL PURPOSE INPUT REGISTER (8-bits) | |||||
1A | Read Only | 7:5 | 000 | These bits are unused and always set to 0. | |
4:0 | See (1) | General Purpose Input |
These 5 bits reflect the logic states of the GPIOx pins. | ||
1BHEX GENERAL PURPOSE OUTPUT REGISTER (8-bits) | |||||
1B | R/W | 7:5 | 000 | These bits are unused and always set to 0. | |
4:0 | See (2) | General Purpose Output |
These 5 bits reflect the GPI register bits [4:0] except for Power-On-Default when they are the 5 logic states of the General Pupose Default (GPD) input pins. |