SLVSG04 November 2021 LM66200
PRODUCTION DATA
For this example, the values below are used as the design parameters.
PARAMETER | VALUE |
---|---|
VIN1 input voltage |
5 V |
Output capacitance |
100 μF |
Maximum inrush current |
500 mA |