SNOSDE5A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
A design example, with system design parameters listed in Table 9-1 is presented.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 12-V nominal |
| Overvoltage protection | 37 V |
| Output current | 5-A full load |
| Output capacitance | 220-µF typical output capacitance |