6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
| Cathode to Anode (for a 2-ms time duration) (2), (3) |
-3 |
45 |
V |
| Cathode to Anode (continuous)(3) |
-3 |
42 |
V |
| VcapH to VcapL |
-0.3 |
7 |
V |
| Anode to VcapL |
-0.3 |
3 |
V |
| Gate drive, gate pull down to VcapL |
-0.3 |
7 |
V |
| Ambient temperature, TA-MAX(4) |
-40 |
125 |
°C |
| Case temperature, TC-MAX |
-40 |
125 |
°C |
| Storage temperature, Tstg |
-65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) 42V continuous (and 45V transients for 2ms) absmax condition from Cathode to Anode. Suitable to use with TVS SMBJ28A and SMBJ14A at the anode.
(3) Reverse voltage rating only. There is no positive voltage limitation for the LM74610-Q1 Anode terminal.
(4) The device performance is ensured over this Ambient Temperature range as long the Case Temperature does not exceed the MAX value.
6.2 ESD Ratings
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge(1) |
Human body model (HBM), per AEC Q100-002(2) |
±4000 |
V |
| Charged-device model (CDM), per AEC Q100-011 |
±750 |
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
(2) The human body model is a 100 pF capacitor discharged through a 1.5 kΩ resistor into each pin.
6.5 Electrical Characteristics
TA= 25°C unless otherwise noted. Minimum and maximum limits are specified through test, design, validation or statistical correlation. Typical values represent the most likely parametric norm at TA= 25°C and are provided for reference purpose only. VAnode-Cathode= 0.55 V for all tests.(1)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| VAnode to Cathode |
Minimum startup voltage across external MOSFET's body diode |
External MOSFET VGS = 0V |
0.48 |
|
|
V |
| Vcap Threshold |
Charge pump capacitor drive thresholds |
Vcap Upper Threshold |
|
6.3 |
|
V |
| Vcap Lower Threshold |
|
5.15 |
|
V |
| IGate up |
Gate drive pull up current |
VGate to Anode = 2 V |
8.9 |
9.4 |
|
µA |
| IGate down |
Gate drive pull down current during forward voltage |
VGate to Anode = 4 V |
6.35 |
6.8 |
|
µA |
| IGate pull down |
Gate drive pull down current when reverse voltage is sensed |
VGate Pull Down = VAnode + 2 V |
|
160 |
|
mA |
| ICharge Current |
Charging current for the charge pump capacitor |
VAnode to Cathode = 0.55 V |
40 |
46 |
|
µA |
| IDischarge Current |
VCAP current consumption to power the controller when MOSFET is ON |
Vcap = 6.6 V |
|
0.95 |
|
µA |
| TRecovery |
Time to shut off MOSFET when voltage is reversed (Equivalent to diode reverse recovery time) |
VAnode to Cathode = -20 mV Cgate = 4 nF |
|
2.2 |
5(2) |
µs |
| D |
Duty cycle |
Iload = 3 A, TA = 25°C |
|
98% |
|
|
| Iload = 3 A, TA = 125°C |
|
92% |
|
| ILKG |
Reverse leakage current |
VAnode to Cathode = -13.5 V |
|
60 |
110(2) |
µA |
| Iq |
Quiescent current to GND |
|
|
0 |
|
µA |
| IAnode |
Current into Anode pin |
Current into Anode pin when VAnode - Cathode = 0.3V. |
|
30 |
|
µA |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is guaranteed. Operating Ratings do not imply guaranteed performance limits. For guaranteed performance limits and associated test conditions, see the table of Electrical Characteristics.
(2) Limit applies over the full Operating Temperature Range TA = -40°C to +125°C.