SNOS975G May 2001 – August 2015 LM8262
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN Differential | +/−10 | V | ||
| Output Short Circuit Duration | See (3)(4) | |||
| Supply Voltage (V+ - V−) | 24 | V | ||
| Voltage at Input/Output pins | V+ +0.8, V− −0.8 | V | ||
| Junction Temperature (5) | +150 | °C | ||
| Storage temperature range, Tstg | −65 | +150 | °C | |
| Soldering Information: | Infrared or Convection (20 sec.) | 235 | °C | |
| Wave Soldering (10 sec.) | 260 | °C | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge(1) | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(2) | ±2000 | V |
| Machine Model (MM)(3) | ±200 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage (V+ - V−) | 2.5 | 22 | V | |
| Operating Temperature Range(5) | −40 | +85 | °C | |
| THERMAL METRIC(1) | DGK | UNIT | |
|---|---|---|---|
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance(2) | 235 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | VCM = 0.5V & VCM = 2.2V | – | +/−0.7 | +/−5 +/−7 |
mV |
| TC VOS | Input Offset Average Drift | VCM = 0.5V & VCM = 2.2V (3) |
– | +/−2 | – | µV/C |
| IB | Input Bias Current | VCM = 0.5V (4) |
– | −1.20 | −2.00 −2.70 |
µA |
| VCM = 2.2V (4) |
– | +0.49 | +1.00 +1.60 |
|||
| IOS | Input Offset Current | VCM = 0.5V & VCM = 2.2V | – | 20 | 250 400 |
nA |
| CMRR | Common Mode Rejection Ratio | VCM stepped from 0V to 1.0V | 76 60 |
100 | – | dB |
| VCM stepped from 1.7V to 2.7V | – | 100 | – | |||
| VCM stepped from 0V to 2.7V | 58 50 |
70 | – | |||
| +PSRR | Positive Power Supply Rejection Ratio | V+ = 2.7V to 5V | 78 74 |
104 | – | dB |
| CMVR | Input Common-Mode Voltage Range | CMRR > 50dB | – | −0.3 | −0.1 0.0 |
V |
| 2.8 2.7 |
3.0 | – | V | |||
| AVOL | Large Signal Voltage Gain | VO = 0.5 to 2.2V, RL = 10k to V− |
70 67 |
78 | – | dB |
| VO = 0.5 to 2.2V, RL = 2k to V− |
67 63 |
73 | – | dB | ||
| VO | Output Swing High |
RL = 10k to V− | 2.49 2.46 |
2.59 | – | V |
| RL = 2k to V− | 2.45 2.41 |
2.53 | – | |||
| Output Swing Low |
RL = 10k to V− | – | 90 | 100 120 |
mV | |
| ISC | Output Short Circuit Current | Sourcing to V−
VID = 200mV (5)(6) |
30 20 |
48 | – | mA |
| Sinking to V+
VID = −200mV (5)(6) |
50 30 |
65 | – | |||
| IS | Supply Current (both amps) | No load, VCM = 0.5V | – | 2.0 | 2.5 3.0 |
mA |
| SR | Slew Rate (7) | AV = +1,VI = 2VPP | – | 9 | – | V/µs |
| fu | Unity Gain-Frequency | VI = 10mV, RL = 2kΩ to V+/2 | – | 10 | – | MHz |
| GBWP | Gain Bandwidth Product | f = 50KHz | 15.5 14 |
21 | – | MHz |
| Phim | Phase Margin | VI = 10mV | – | 50 | – | Deg |
| en | Input-Referred Voltage Noise | f = 2KHz, RS = 50Ω | – | 15 | – | nV/ √Hz |
| in | Input-Referred Current Noise | f = 2KHz | – | 1 | – | pA/ √Hz |
| fmax | Full Power Bandwidth | ZL = (20pF || 10kΩ) to V+/2 | – | 1 | – | MHz |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | VCM = 1V & VCM = 4.5V | – | +/−0.7 | +/−5 +/− 7 |
mV |
| TC VOS | Input Offset Average Drift | VCM = 1V & VCM = 4.5V (3) |
– | +/−2 | – | µV/°C |
| IB | Input Bias Current | VCM = 1V (4) |
– | −1.18 | −2.00 −2.70 |
µA |
| VCM = 4.5V (4) |
– | +0.49 | +1.00 +1.60 |
|||
| IOS | Input Offset Current | VCM = 1V & VCM = 4.5V | – | 20 | 250 400 |
nA |
| CMRR | Common Mode Rejection Ratio | VCM stepped from 0V to 3.3V | 84 72 |
110 | – | dB |
| VCM stepped from 4V to 5V | – | 100 | – | |||
| VCM stepped from 0V to 5V | 64 61 |
80 | – | |||
| +PSRR | Positive Power Supply Rejection Ratio | V+ = 2.7V to 5V, VCM = 0.5V | 78 74 |
104 | – | dB |
| CMVR | Input Common-Mode Voltage Range | CMRR > 50dB | – | −0.3 | −0.1 0.0 |
V |
| 5.1 5.0 |
5.3 | – | V | |||
| AVOL | Large Signal Voltage Gain | VO = 0.5 to 4.5V, RL = 10k to V− |
74 70 |
84 | – | dB |
| VO = 0.5 to 4.5V, RL = 2k to V− |
70 66 |
80 | – | |||
| VO | Output Swing High |
RL = 10k to V− | 4.75 4.72 |
4.87 | – | V |
| RL = 2k to V− | 4.70 4.66 |
4.81 | – | |||
| Output Swing Low |
RL = 10k to V− | – | 86 | 125 135 |
mV | |
| ISC | Output Short Circuit Current | Sourcing to V−
VID = 200mV (5)(6) |
35 20 |
53 | – | mA |
| Sinking to V+
VID = −200mV (5)(6) |
60 50 |
75 | – | |||
| IS | Supply Current (both amps) | No load, VCM = 1V | – | 2.3 | 2.8 3.5 |
mA |
| SR | Slew Rate (7) | AV = +1, VI = 5VPP | 10 7 |
12 | – | V/µs |
| fu | Unity Gain Frequency | VI = 10mV, RL = 2kΩ to V+/2 |
– | 10.5 | – | MHz |
| GBWP | Gain-Bandwidth Product | f = 50KHz | 16 15 |
21 | – | MHz |
| Phim | Phase Margin | VI = 10mV | – | 53 | – | Deg |
| en | Input-Referred Voltage Noise | f = 2KHz, RS = 50Ω | – | 15 | – | nV/ √Hz |
| in | Input-Referred Current Noise | f = 2KHz | – | 1 | – | pA/ √Hz |
| fmax | Full Power Bandwidth | ZL = (20pF || 10kΩ) to V+/2 | – | 900 | – | KHz |
| tS | Settling Time (+/−5%) | 100mVPP Step, 500pF load | – | 400 | – | ns |
| THD+N | Total Harmonic Distortion + Noise | RL = 1kΩ to V+/2 f = 10KHz to AV= +2, 4VPP swing |
– | 0.05% | – |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | VCM = −10.5V & VCM = 10.5V | – | +/−0.7 | +/−7 +/− 9 |
mV |
| TC VOS | Input Offset Average Drift | VCM = −10.5V & VCM = 10.5V (7) |
– | +/−2 | – | µV/°C |
| IB | Input Bias Current | VCM = −10.5V (3) |
– | −1.05 | −2.00 −2.80 |
µA |
| VCM = 10.5V (3) |
– | +0.49 | +1.00 +1.50 |
|||
| IOS | Input Offset Current | VCM = −10.5V & VCM = 10.5V | – | 30 | 275 550 |
nA |
| CMRR | Common Mode Rejection Ratio | VCM stepped from −11V to 9V | 84 80 |
100 | – | dB |
| VCM stepped from 10V to 11V | – | 100 | – | |||
| VCM stepped from −11V to 11V | 74 72 |
88 | – | |||
| +PSRR | Positive Power Supply Rejection Ratio | V+ = 9V to 11V | 70 66 |
100 | – | dB |
| −PSRR | Negative Power Supply Rejection Ratio | V− = −9V to −11V | 70 66 |
100 | – | dB |
| CMVR | Input Common-Mode Voltage Range | CMRR > 50dB | – | −11.3 | −11.1 −11.0 |
V |
| 11.1 11.0 |
11.3 | – | V | |||
| AVOL | Large Signal Voltage Gain | VO = 0V to +/−9V, RL = 10kΩ |
78 74 |
85 | – | dB |
| VO = 0V to +/−9V, RL = 2kΩ |
72 66 |
79 | – | |||
| VO | Output Swing High |
RL = 10kΩ | 10.65 10.61 |
10.77 | – | V |
| RL = 2kΩ | 10.6 10.55 |
10.69 | – | |||
| Output Swing Low |
RL = 10kΩ | – | −10.98 | −10.75 −10.65 |
V | |
| RL = 2kΩ | – | −10.91 | −10.65 −10.6 |
|||
| ISC | Output Short Circuit Current | Sourcing to ground VID = 200mV (5)(6) |
40 25 |
60 | – | mA |
| Sinking to ground VID = 200mV (5)(6) |
65 55 |
100 | – | |||
| IS | Supply Current | No load, VCM = 0V | – | 2.5 | 4 5 |
mA |
| SR | Slew Rate (4) |
AV = +1, VI = 16VPP | 10 8 |
15 | – | V/µs |
| fU | Unity Gain Frequency | VI = 10mV, RL = 2kΩ | – | 13 | – | MHz |
| GBWP | Gain-Bandwidth Product | f = 50KHz | 18 16 |
24 | – | MHz |
| Phim | Phase Margin | VI = 10mV | – | 58 | – | Deg |
| en | Input-Referred Voltage Noise | f = 2KHz, RS = 50Ω | – | 15 | – | nV/ √Hz |
| in | Input-Referred Current Noise | f = 2KHz | – | 1 | – | pA/ √Hz |
| tS | Settling Time (+/−1%, AV = +1) | Positive Step, 5VPP | – | 320 | – | ns |
| Negative Step, 5VPP | – | 600 | – | |||
| THD+N | Total Harmonic Distortion +Noise | RL = 1kΩ, f = 10KHz, AV = +2, 15VPP swing |
– | 0.01% | – | |
| CTREJ | Cross-Talk Rejection | f = 5MHz, Driver RL = 10kΩ |
– | 68 | – | dB |