SNOS749G September 1995 – November 2025 LMC6772
PRODUCTION DATA
| SYMBOL | PARAMETER | CONDITIONS | TYP(1) | LMC6772AI Limit(2) | LMC6772BI Limit(2) | LMC6772Q Limit(2) | UNITS |
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | 3 | 5 8 | 15 18 | 10 13 | mV max | |
| TCVOS | Input Offset Voltage Temperature Drift | 2.0 | μV/°C | ||||
| IB | Input Current | 0.02 | pA | ||||
| IOS | Input Offset Current | 0.01 | pA | ||||
| CMRR | Common Mode Rejection Ratio | 75 | dB | ||||
| PSRR | Power Supply Rejection Ratio | ±1.35V < VS < ±7.5V | 80 | dB | |||
| AV | Voltage Gain | (By Design) | 100 | dB | |||
| VCM | Input Common-Mode Voltage Range | CMRR > 55dB | 3.0 | 2.9 2.7 | 2.9 2.7 | 2.9 2.7 | V min |
| −0.3 | −0.2 0.0 | −0.2 0.0 | −0.2 0.2 | V max | |||
| VOL | Output Voltage Low | ILOAD = 2.5mA | 0.2 | 0.3 0.4 | 0.3 0.4 | 0.3 0.45 | V max |
| IS | Supply Current | For Both Comparators (Output Low) | 12 | 20 25 | 20 25 | 20 25 | μA max |
| ILeakage | Output Leakage Current | VIN(+) = 0.5V, VIN(−) = 0V, VO = 15V | 0.1 | 500 | 500 | 500 1000 | nA |