SNOS748F September 1999 – December 2025 LMC7221
PRODUCTION DATA
The LMC7211 is a comparator similar to the LMC7221, but with push-pull outputs which can source current.
The performance of the LMC7221 is available in a dual device. Please see the LMC6772 data sheet. For a dual device with push-pull outputs, please see the LMC6762 data sheet.
| Push-Pull Output | ||
| LMC7221 | 5-Pin SOT-23, 8-Pin SOIC | Single |
| LMC6762 | 8-Pin SOIC | Dual |
| Open Drain Output | ||
| LMC7221 | 5-Pin SOT-23, 8-Pin SOIC | Single |
| LMC6772 | 8-Pin SOIC | Dual |