SLVSIU6 March 2026 LMG1208
PRODUCT PREVIEW
Refer to the PDF data sheet for device specific package drawings
Both the high-side and the low-side driver stages as well as the controlled side supply domain VDD include UVLO protection circuitry. Protection circuitry monitors the supply voltage (VDD) and the bootstrap capacitor voltage (VHB to VHS, and VLB to VLS). The UVLO circuit inhibits the gate drive output until sufficient supply voltage is available to turn on the external FETs. The built-in UVLO hysteresis prevents chattering during supply voltage variations. When the supply voltage is applied to the VDD pin of the device, both the outputs are held low until VDD exceeds the UVLO threshold. Any UVLO condition in the bootstrap supply domain (VHB–VHS) or (VLB–VLS) disables only the corresponding gate drive output HG or LG respectively. See below for the supply function table:
| VDD | V(LB-LS) | V(HB-HS) | INH | INL | HG | LG |
|---|---|---|---|---|---|---|
| <VDD_UVR | x | x | x | x | Low | Low |
| >VDD_UVR | <LB_UVR | <HB_UVR | x | x | Low | Low |
| >VDD_UVR | <LB_UVR | >HB_UVR | High | x | High | Low |
| >VDD_UVR | <LB_UVR | >HB_UVR | Low | x | Low | Low |
| >VDD_UVR | >LB_UVR | <HB_UVR | x | High | Low | High |
| >VDD_UVR | >LB_UVR | <HB_UVR | x | Low | Low | Low |
| >VDD_UVR | >LB_UVR | >HB_UVR | High | Low | High | Low |
| >VDD_UVR | >LB_UVR | >HB_UVR | Low | High | Low | High |
| >VDD_UVR | >LB_UVR | >HB_UVR | Low | Low | Low | Low |
| >VDD_UVR | >LB_UVR | >HB_UVR | High | High | High | High |