SNLS315I April   2010  – June 2026 LMH0387

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Control Pin Electrical Characteristics
    6. 5.6  Input Mode (Equalizer) DC Electrical Characteristics
    7. 5.7  Output Mode (Cable Driver) DC Electrical Characteristics
    8. 5.8  Input Mode (Equalizer) AC Electrical Characteristics
    9. 5.9  Output Mode (Cable Driver) AC Electrical Characteristics
    10. 5.10 Input Mode (Equalizer) SPI Interface AC Electrical Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Mode (Equalizer) Description
        1. 6.3.1.1 Input Interfacing
        2. 6.3.1.2 Output Interfacing
        3. 6.3.1.3 Carrier Detect (CD)
        4. 6.3.1.4 Carrier Detect Threshold (CDTHRESH)
        5. 6.3.1.5 Auto Sleep
      2. 6.3.2 Output Mode (Cable Driver) Description
        1. 6.3.2.1 Input Interfacing
        2. 6.3.2.2 Output Interfacing
        3. 6.3.2.3 Output Slew Rate Control
        4. 6.3.2.4 Output Enable
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 Output Mode (Cable Driver)
      2. 6.5.2 Input Mode (Equalizer)
      3. 6.5.3 Input Mode (Equalizer) SPI Register Access
        1. 6.5.3.1 SPI Write
        2. 6.5.3.2 SPI Read
        3. 6.5.3.3 Output Driver Adjustments (Register 01h)
          1. 6.5.3.3.1 Output Swing
          2. 6.5.3.3.2 Offset Voltage
        4. 6.5.3.4 Launch Amplitude Optimization (Register 02h)
          1. 6.5.3.4.1 Coarse Control
          2. 6.5.3.4.2 Fine Control
        5. 6.5.3.5 Cable Length Indicator (CLI) (Register 03h)
      4. 6.5.4 Input Mode (Equalizer) SPI Register Access
        1. 6.5.4.1 General Control (Register 00h)
          1. 6.5.4.1.1 Carrier Detect
          2. 6.5.4.1.2 Mute
          3. 6.5.4.1.3 Sleep Mode
          4. 6.5.4.1.4 Extended 3G Reach Mode
  8. 7 Register Maps
    1. 7.1 SPI Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Guidance for Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMH0387 3Gbps HD/SD SDI configurable I/O adaptive cable equalizer/cable driver provides a single chip interface to a BNC. The device can be configured either in the input mode as an equalizer to receive data over coaxial cable or in the output mode as a cable driver to transmit data over coaxial cable. The same I/O pin is used both for the input and the output functions of the device, allowing the use the flexibility to use a BNC attached to the device as either an input or an output.

The device operates over a wide range of data rates from 125Mbps to 2.97Gbps (DC to 2.97Gbps when driving cable) and supports ST 424, ST 292, ST 344, and ST 259. The return loss network is integrated within the device so no external components are required to meet the SMPTE return loss specification. The LMH0387 offers designers flexibility in system design and quicker time to market.

In the input mode, the LMH0387 features include a power-saving sleep mode, programmable output common mode voltage and swing, cable length indication, launch amplitude optimization, input signal detection, and an SPI. In the output mode, the LMH0387 features include two selectable slew rates for ST 424 / 292 and ST 259 compliance, and output driver power-down control.

The device is available in a 7mm × 7mm 48-pin laminate thin laminate grid array (TLGA) package.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LMH0387 NPD (TLGA, 48) 7.00mm × 7.00mm
For all available packages, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
LMH0387 Typical Application Typical Application