SBOSA56C March 2022 – October 2023 LMH34400
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC THRESHOLD PERFORMANCE | ||||||
EN control threshold voltage | Amplifier disabled above this voltage | 1.6 | 2 | V | ||
Amplifier enabled below this voltage | 0.8 | 1.2 | V | |||
IDC_EN control threshold voltage | Ambient light cancellation loop disabled above this voltage | 1.6 | 2 | V | ||
Ambient light cancellation loop enabled below this voltage | 0.8 | 1.2 | V | |||
EN CONTROL TRANSIENT PERFORMANCE | ||||||
Enable transition-time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA | 200 | ns | |||
Disable transition-time (1% settling) | Ambient loop disabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 0 µA | 3.5 | ns | |||
Enable transition-time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA | 10 | µs | |||
Disable transition-time (1% settling) | Ambient loop enabled, fIN = 25 MHz, VOUT = 1 VPP, IDC = 100 µA | 3.5 | ns |