SNOSAL8D April   2006  – September 2021 LMH6321

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 Thermal Information
    4. 5.4 ±15 V Electrical Characteristics
    5. 5.5 ±5 V Electrical Characteristics
    6. 5.6 Typical Characteristics
  6. 6Application Hints
    1. 6.1  Buffers
    2. 6.2  Supply Bypassing
    3. 6.3  Load Impedence
    4. 6.4  Source Inductance
    5. 6.5  Overvoltage Protection
    6. 6.6  Bandwidth and Stability
    7. 6.7  Output Current and Short Circuit Protection
    8. 6.8  Thermal Management
      1. 6.8.1 Heatsinking
      2. 6.8.2 Determining Copper Area
      3. 6.8.3 Procedure
      4. 6.8.4 Example
    9. 6.9  Error Flag Operation
    10. 6.10 Single Supply Operation
    11. 6.11 Slew Rate
  7. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • KTW|7
  • DDA|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

±15 V Electrical Characteristics

The following specifications apply for Supply Voltage = ±15 V, VCM = 0, RL ≥ 100 kΩ and RS = 50 Ω, CL open, unless otherwise noted. Italicized limits apply for TA = TJ = TMIN to TMAX; all other limits TA = TJ = 25°C.
SymbolParameterConditionsMinTypMaxUnits
AVVoltage GainRL = 1 kΩ, VIN = ±10 V0.99
0.98
0.995V/V
RL = 50 Ω, VIN = ±10 V0.86
0.84
0.92V/V
VOSInput Offset VoltageRL = 1 kΩ, RS = 0 V±4±35
±52
mV
IBInput Bias CurrentVIN = 0 V, RL = 1 kΩ, RS = 0 V±2±15
±17
μA
R.INInput ResistanceR.L = 50 Ω250kΩ
CINInput Capacitance3.5pF
ROOutput ResistanceIO = ±10 mA5Ω
ISPower Supply CurrentRL = ∞, VIN = 01114.5
16.5
mA
750 µA into CL Pin14.918.5
20.5
VO1Positive Output SwingIO = 300 mA, RS = 0 V, VIN = ±VS11.2
10.8
11.9V
Negative Output SwingIO = 300 mA, RS = 0 V, VIN = ±VS−11.3−10.3
−9.8
VO2Positive Output SwingRL = 1 kΩ, RS = 0 V, VIN = ±VS13.1
12.9
13.4V
Negative Output SwingRL = 1 kΩ, RS = 0 V, VIN = ±VS−13.4−12.9
−12.6
VO3Positive Output SwingRL = 50 Ω, RS = 0 V, VIN = ±VS11.6
11.2
12.2V
Negative Output SwingRL = 50 Ω, RS = 0 V, VIN = ±VS−11.9−10.9
−10.6
VEFError Flag Output VoltageRL = ∞, VIN = 0,
EF pulled up with 5 kΩ
to +5 V
Normal5.00V
During Thermal Shutdown0.25
TSHThermal Shutdown TemperatureMeasure Quantity is Die (Junction) Temperature168°C
Hysteresis10
ISHSupply Current at Thermal ShutdownEF pulled up with 5 kΩ to +5 V3mA
PSSRPower Supply Rejection RatioRL = 1 kΩ, VIN = 0 V,
VS = ±5 V to ±15 V
Positive58
54
66dB
Negative58
54
64
SRSlew RateVIN = ±11 V, RL = 1 kΩ2900V/μs
VIN = ±11 V, RL = 50 Ω1800
BW−3 dB BandwidthVIN = ±20 mVPP, RL = 50 Ω110MHz
LSBWLarge Signal BandwidthVIN = 2 VPP, RL = 50 Ω48MHz
HD22nd Harmonic DistortionVO = 2 VPP, f = 100 kHzRL = 50 Ω−59dBc
RL = 100 Ω−70
VO = 2 VPP, f = 1 MHzRL = 50 Ω−57
RL = 100 Ω−68
HD33rd Harmonic DistortionVO = 2 VPP, f = 100 kHzRL = 50 Ω−59dBc
RL = 100 Ω−70
VO = 2 VPP, f = 1 MHzRL = 50 Ω−62
RL = 100 Ω−73
enInput Voltage Noisef ≥ 10 kHz2.8nV/√ Hz
inInput Current Noisef ≥ 10 kHz2.4pA/√ Hz
ISC1Output Short Circuit Current Source (1)VO = 0 V,
Program Current
into CL = 25 µA
Sourcing
VIN = +3 V
4.5
4.5
1015.5
15.5
mA
Sinking
VIN = −3 V
4.5
4.5
1015.5
15.5
VO = 0 V
Program Current
into CL = 750 µA
Sourcing
VIN = +3 V
280
273
295308
325
mA
Sinking
VIN = −3 V
280
275
295310
325
ISC2Output Short Circuit Current SourceRS = 0 V, VIN = +3 V(1)(3)320
300
570750
920
mA
Output Short Circuit Current SinkRS = 0 V, VIN = −3 V(1)(3)300
305
515750
910
V/I Section
CLVOSCurrent Limit Input Offset VoltageRL = 1 kΩ, GND = 0 V±0.5±4.0
±8.0
mV
CLIBCurrent Limit Input Bias CurrentRL = 1 kΩ−0.5
−0.8
−0.2μA
CL
CMRR
Current Limit Common Mode Rejection RatioRL = 1 kΩ, GND = −13 to +14 V60
56
69dB
VIN = + or −4 V at TJ = −40°C.
For the condition where the CL pin is left open the output current should not be continuous, but instead, should be limited to low duty cycle pulse mode such that the RMS output current is less than or equal to 300 mA.