SNOS986E December   2001  – July 2014 LMH6622
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
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±6 V Electrical Characteristics
    6. 6.6 ±2.5 V Electrical Characteristics
    7. 6.7 Typical Performance Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits
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
    1. 9.1 DSL Receive Channel Applications
    2. 9.2 Receive Channel Noise Calculation
    3. 9.3 Differential Analog-to-Digital Driver
    4. 9.4 Typical Application
      1. 9.4.1 Design Requirements
      2. 9.4.2 Detailed Design Procedure
      3. 9.4.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Driving Capacitive Load
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Circuit Layout Considerations
    2. 11.2 Layout Examples
      1. 11.2.1 SOIC Layout Example
      2. 11.2.2 VSSOP Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • VS = ±6 V, TA = 25°C, Typical Values Unless Specified
  • Bandwidth (AV = +2) 160 MHz
  • Supply Voltage Range ±2.5 V to ±6 V;
    + 5 V to +12
  • Slew Rate 85V/μs
  • Supply Current 4.3 mA/amp
  • Input Common Mode Voltage −4.75 V to +5.7 V
  • Output Voltage Swing (RL = 100 Ω) ±4.6 V
  • Input Voltage Noise 1.6 nV/√Hz
  • Input Current Noise 1.5 pA/√Hz
  • Linear Output Current 90 mA
  • Excellent Harmonic Distortion 90 dBc

2 Applications

  • xDSL Receiver
  • Low Noise Instrumentation Front End
  • Ultrasound Preamp
  • Active Filters
  • Cellphone Basestation

3 Description

The LMH6622 is a dual high speed voltage feedback operational amplifier specifically optimized for low noise. A voltage noise specification of 1.6nV/√Hz, a current noise specification 1.5pA/√Hz, a bandwidth of 160 MHz, and a harmonic distortion specification that exceeds 90 dBc combine to make the LMH6622 an ideal choice for the receive channel amplifier in ADSL, VDSL, or other xDSL designs. The LMH6622 operates from ±2.5 V to ±6 V in dual supply mode and from +5 V to +12 V in single supply configuration. The LMH6622 is stable for AV ≥ 2 or AV ≤ −1. The fabrication of the LMH6622 on TI's advanced VIP10 process enables excellent (160 MHz) bandwidth at a current consumption of only 4.3 mA/amplifier. Packages for this dual amplifier are the 8-lead SOIC and the 8-lead VSSOP.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMH6622 SOIC (8) 4.90 mm × 3.91 mm
LMH6622 VSSOP (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

XDSL Analog Front End

20029226.gif