SNAS689A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register sets other PLL2 functions.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:5 | PLL2_P | 2 | The PLL2 N Prescaler divides the output of the VCO as selected by Mode_MUX1 and is connected to the PLL2 N divider. | |
Field Value | Value | |||
0 (0x00) | 8 | |||
1 (0x01) | 2 | |||
2 (0x02) | 2 | |||
3 (0x03) | 3 | |||
4 (0x04) | 4 | |||
5 (0x05) | 5 | |||
6 (0x06) | 6 | |||
7 (0x07) | 7 | |||
4:2 | OSCin_FREQ | 7 | The frequency of the PLL2 reference input to the PLL2 Phase Detector (OSCin/OSCin* port) must be programmed in order to support proper operation of the frequency calibration routine which locks the internal VCO to the target frequency. | |
Field Value | OSCin Frequency | |||
0 (0x00) | 0 to 63 MHz | |||
1 (0x01) | >63 MHz to 127 MHz | |||
2 (0x02) | >127 MHz to 255 MHz | |||
3 (0x03) | Reserved | |||
4 (0x04) | >255 MHz to 500 MHz | |||
5 (0x05) to 7(0x07) | Reserved | |||
1 | PLL2_XTAL_EN | 0 | If an external crystal is being used to implement a discrete VCXO, the internal feedback amplifier must be enabled with this bit in order to complete the oscillator circuit.
0: Oscillator Amplifier Disabled 1: Oscillator Amplifier Enabled |
|
0 | PLL2_REF_2X_EN | 1 | Enabling the PLL2 reference frequency doubler allows for higher phase detector frequencies on PLL2 than would normally be allowed with the given VCXO or Crystal frequency.
Higher phase detector frequencies reduces the PLL N values which makes the design of wider loop bandwidth filters possible. 0: Doubler Disabled 1: Doubler Enabled |