SNAS691E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PSRR | Spurs induced by 50-mV power supply ripple(2)(3) at 156.25-MHz output, all output types | Sine wave at 50 kHz | –60 | dBc | ||
| Sine wave at 100 kHz | –60 | |||||
| Sine wave at 500 kHz | –60 | |||||
| Sine wave at 1 MHz | –60 | |||||