SNAS691E December   2016  – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - Power Supply
    6. 5.6  LVPECL Output Characteristics
    7. 5.7  LVDS Output Characteristics
    8. 5.8  HCSL Output Characteristics
    9. 5.9  OE Input Characteristics
    10. 5.10 Frequency Tolerance Characteristics
    11. 5.11 Power-On/Reset Characteristics (VDD)
    12. 5.12 PSRR Characteristics
    13. 5.13 PLL Clock Output Jitter Characteristics
    14. 5.14 Additional Reliability and Qualification
  7. Parameter Measurement Information
    1. 6.1 Device Output Configurations
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
        1. 7.2.1.1 Ensuring Thermal Reliability
        2. 7.2.1.2 Best Practices for Signal Integrity
        3. 7.2.1.3 Recommended Solder Reflow Profile
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • SIA|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

LVPECL Output Characteristics

VDD = 3.3 V ± 5%, TA = –40°C to 85°C(1)
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
fOUTOutput frequency(2)400MHz
VODOutput voltage swing (VOH – VOL)(2)7009501200mV
VOUT, DIFF, PPDifferential output peak-to-peak swing2 × |VOD|V
VOSOutput common-mode voltageVDD – 1.45V
tR / tFOutput rise/fall time (20% to 80%)(3)260350ps
ODCOutput duty cycle(3)45%55%
See Parameter Measurement Information for relevant test conditions.
An output frequency over fOUT max spec is possible, but output swing may be less than VOD min spec.
Ensured by characterization.