SNVSAA5B February 2015 – December 2024 LMR14020
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1 MHz, L = 5.5 µH, COUT = 47 µF, TA = 25°C.

| VIN = 12 V | VOUT = 5 V | IOUT = 1 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 0 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 2 A |

| VIN = 12 V | VOUT = 5 V |

| VIN = 12 V | VOUT = 5 V | IOUT = 1 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 100 mA |

| IOUT: 10% → 100% of 2 A | Slew rate = 100 mA/μs |

| VIN = 12 V | VOUT = 5 V |