SNVSC31A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
The soft-start feature allows the converter to gradually reach the steady state output voltage, reducing the startup stress in the system. Soft start is triggered by any of the following conditions:
After soft start is triggered, the internal reference is slowly ramped up. Assuming the output voltage is initially 0 V, the reference is ramped to 90% of the target output voltage in tSS. During the soft-start time the switching mode is set to AUTO mode. AUTO mode activates diode emulation for the low-side MOSFET, not allowing negative inductor current. This allows the output voltage to be pre-biased, voltage already present on the output, during startup without discharging the output capacitor. Figure 8-6 shows the difference between a non biased soft start and a pre-biased soft start.
Figure 8-6 Soft Start with and Without
Pre-biased Voltage