SNVSC31A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
Any time the output voltage falls more than a few percent, output voltage ramps up slowly. This condition, called graceful recovery, differs from soft start in two important ways:
Figure 8-7 Recovery from DropoutWhether output voltage falls due to high load or low input voltage, after the condition that causes output to fall below its set point is removed, the output climbs at the same speed as during start-up.