SNVSC72B February 2023 – January 2024 LMR38010-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to PGND | –0.3 | 85 | V |
| EN to PGND | –0.3 | VIN+0.3 | V | |
| FB to PGND | –0.3 | 5.5 | V | |
| RT/SYNC to PGND | –0.3 | 5.5 | V | |
| Output voltage | BOOT to SW | –0.3 | 5.5 | V |
| SW to PGND | –0.3 | 85 | V | |
| SW to PGND less than 10-ns transients | –5.0 | 85.3 | V | |
| PGOOD to PGND | –0.3 | 20 | V | |
| Junction Temperature TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |