SNVSBY5B december 2020 – may 2023 LMR43610 , LMR43620
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input Voltage Range for start-up | 3.6 | 36 | V |
Input Voltage Range after start-up | 3.0 | 36 | V | |
VOUT | Output Voltage Range with Adjustable Output Voltage Setup | 1 | 0.95 * VIN | V |
IOUT | LMR43620 Continuous DC Output Current Range | 0 | 2 | A |
IOUT | LMR43610 Continuous DC Output Current Range | 0 | 1 | A |
TJ | Operating junction temperature | –40 | 150 | °C |