SLUSEG8D October 2021 – April 2024 LMR54406 , LMR54410
PRODUCTION DATA
The LMR54410 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 8-1 shows a basic schematic.
Figure 8-1 Application CircuitThe external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Table 8-1 can be used to simplify the output filter component selection.
| fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
|---|---|---|---|---|---|
| 1100 | 3.3 | 10 | 22 µF / 10 V | 69.8 | 22.1 |
| 5 | 15 | 22 µF / 10 V | 118 | 22.1 | |
| 12 | 33 | 22 µF / 25 V + 10 µF / 25 V | 309 | 22.1 |