SNAS872 December 2024 LMR60410
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | 3 | 36 | V |
| Input voltage | EN | 0 | 36 | V |
| Input voltage | PG | 0 | 18 | V |
| Input voltage | MODE/SYNC | 0 | 5.5 | V |
| Output voltage | Adjustable output voltage range | 1.0 | 20(1) | V |
| Output current | IOUT (LMR60410) | 0 | 1.0 | A |
| TJ | Operating junction temperature | –40 | 150 | °C |