SNIS177C March   2013  – May 2025 LMT90

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 LMT90 Transfer Function
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Full-Range Centigrade Temperature Sensor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Capacitive Loads
        3. 8.2.1.3 Application Curve
    3. 8.3 System Examples
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
      3. 8.5.3 Thermal Considerations
  10. 9 Device and Documentation Support
    1.     Related Documentation
    2. 9.1 Receiving Notification of Documentation Updates
    3. 9.2 Support Resources
    4. 9.3 Trademarks
    5. 9.4 Electrostatic Discharge Caution
    6. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMT90 device is a cost-optimized precision analog temperature sensor developed as a linear alternative to discrete thermistors. This device can measure temperatures from -40°C to 125°C using a single positive supply. The output voltage of the device is linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LMT90 ranges from 100mV (at –40°C) to 1.75V (at 125°C), simplifying analog-to-digital converter (ADC) interfacing.

The LMT90 is a drop-in equivalent to LM50C and does not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements in a single supply environment. Due to low quiescent current of LMT90 (typically around 95µA), self-heating is limited to a very low 0.2°C (in still air). This device is suitable for HVAC, appliance, and consumer electronics applications. Trimming and calibration of the LMT90 at the wafer level supports long-term availability, low cost and consistent accuracy (±3°C at 25°C, ±4°C over temperature range).

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
LMT90DBZ (SOT-23, 3)2.37mm × 2.92mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
LMT90 Simplified SchematicSimplified Schematic
LMT90 Full-Range Centigrade Temperature Sensor (–40°C to 125°C)Full-Range Centigrade Temperature Sensor (–40°C to 125°C)