SNWS014D March   2004  – June 2025 LMV242 , LMV2421

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics for 2.6V
    4. 5.4 Electrical Characteristics for 5V
    5. 5.5 Timing Diagram
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Power-Control Principles
      2. 7.1.2 Power Amplifier Controlled Loop
        1. 7.1.2.1 General Overview
        2. 7.1.2.2 Typical PA Closed Loop Control Setup
          1. 7.1.2.2.1 Power Control Over Wide Dynamic Range
      3. 7.1.3 Attenuation Between the Coupler and LMV242x Detector
      4. 7.1.4 Control of the LMV242x
        1. 7.1.4.1 VRAMP Signal
        2. 7.1.4.2 Transmit Enable
        3. 7.1.4.3 Band Select (LMV242 Only)
        4. 7.1.4.4 Analog Output
      5. 7.1.5 Frequency Compensation
    2. 7.2 Typical Application
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NGY|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

LMV242 LMV2421 LMV242: NGY Package,
                            WSON-10(Top View)Figure 4-1 LMV242: NGY Package, WSON-10
(Top View)
LMV242 LMV2421 LMV2421: NGY Package, WSON-10(Top View)Figure 4-2 LMV2421: NGY Package, WSON-10
(Top View)
Table 4-1 Pin Functions
PINTYPE(1)DESCRIPTION
NAMENO.
LMV242LMV2421
BS 8 — Digital input(2) Schmitt-triggered band select pin. When BS = H, channel 1 (OUT1) is selected, when BS = L, channel 2 (OUT2) is selected.
COMP1 9 9 Compensation Connects an external RC network between the COMP1 pin and the COMP2 pin for an overall loop compensation and to control the closed loop frequency response. Conventional loop stability techniques can be used in selecting this network, such as bode plots. A good starting value for the RC combination is C = 68pF and R = 0Ω.
COMP2 3 3 Compensation Frequency compensation pin. The BS signal (LMV242 only) switches this pin either to OUT1 or to OUT2.
GND 10 8, 10 Ground Power ground
NC — 1 — No connect. Leave this pin floating.
OUT—2OutputThis pin is connected to the PA.
OUT11—OutputThis pin is connected to the PA of either channel 1 or channel 2.
OUT22—OutputThis pin is connected to the PA of either channel 1 or channel 2.
RFIN(3) 5 5 Analog input RF input connected to the coupler output with optional attenuation to detect the power amplifier (PA) and antenna RF power levels.
TX_EN 7 7 Digital input(2) Schmitt-triggered logic input. A low shuts down the whole chip for battery-saving purposes. A high enables the chip.
VDD 4 4 Power supply Positive supply voltage
VRAMP(3) 6 6 Analog input Sets the RF output power level. The useful input voltage range is from 0.2V to 1.8V, although voltages from 0V to VDD are allowed.
All inputs and outputs are referenced to GND (pin 10).
For the digital inputs, a low is < 0.8V and a high is > 1.8V.
RF power detection performed internally in the LMV242x; use an RF power coupler with optional extra attenuation.