SLOS447I September 2004 – May 2016 LMV341 , LMV342 , LMV344
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMV34x devices are precision operational amplifiers with CMOS inputs for very low input bias current. Output is rail-to-rail and input common-mode includes ground. LMV341 has a shutdown mode for very low supply current.
PMOS Input Stage supports a lower input range that includes ground. Upper range limit is V+ – 1 V.
The CMOS drain output topology allows rail-to-rail output swing.
LMV341 includes a shutdown pin. During shutdown, ICC is nearly zero and the output becomes high impedance. The typical turnon time coming out of shutdown is 5 µs.
The LMV34x devices have two modes of operation: