LMV344

ACTIVE

Quad, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9004 ACTIVE Quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications Better accuracy (1.6mV Vos max), lower power (0.06mA Iq), rail-to-rail inputs and outputs, smaller packages

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • 2.7V and 5V performance
  • Rail-to-rail output swing
  • Input bias current:1pA (typical)
  • Input offset voltage: 0.25mV (typical)
  • Low supply current: 100µA (typical)
  • Low shutdown current: 45pA (typical)
  • Gain bandwidth of 1MHz (typical)
  • Slew rate: 1V/µs (typical)
  • Turn-on time from shutdown: 5µs (typical)
  • Input referred voltage noise (at 10kHz): 20nV/√ Hz
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (HBM)
    • 750V Charged-device model (CDM)
  • 2.7V and 5V performance
  • Rail-to-rail output swing
  • Input bias current:1pA (typical)
  • Input offset voltage: 0.25mV (typical)
  • Low supply current: 100µA (typical)
  • Low shutdown current: 45pA (typical)
  • Gain bandwidth of 1MHz (typical)
  • Slew rate: 1V/µs (typical)
  • Turn-on time from shutdown: 5µs (typical)
  • Input referred voltage noise (at 10kHz): 20nV/√ Hz
  • ESD protection exceeds JESD 22:
    • 2000V Human-Body Model (HBM)
    • 750V Charged-device model (CDM)

The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.25mV (typical). The single-supply amplifier is designed specifically for low-voltage (2.7V to 5V) operation, with a wide common-mode input voltage range that typically extends from –0.2V to 0.8V from the positive supply rail. The LMV341 (single) also offers a shutdown ( SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33nA (typical). Additional features of the family are a 20nV/√ Hz voltage noise at 10kHz, 1MHz unity-gain bandwidth, 1V/µs slew rate, and 100µA current consumption per channel.

Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.

The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.25mV (typical). The single-supply amplifier is designed specifically for low-voltage (2.7V to 5V) operation, with a wide common-mode input voltage range that typically extends from –0.2V to 0.8V from the positive supply rail. The LMV341 (single) also offers a shutdown ( SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33nA (typical). Additional features of the family are a 20nV/√ Hz voltage noise at 10kHz, 1MHz unity-gain bandwidth, 1V/µs slew rate, and 100µA current consumption per channel.

Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV34x Rail-to-Rail Output CMOS Operational Amplifiers With Shutdown datasheet (Rev. J) PDF | HTML Jun 28, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMV342 PSpice Model (Rev. C)

SLOM481C.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

LMV342 TINA-TI Reference Design (Rev. A)

SLOM482A.ZIP (17 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMV342 TINA-TI Spice Model (Rev. A)

SLOM483A.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

TIDA-00376 uses our industrial piezo driver, flash LED driver and the ultra-low-power FRAM microcontroller (MCU) to demonstrate the implementation of both audible and visual notification subsystems primarily intended for fire alert end-equipment systems. This reference design demonstrates (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos