SNOSA56I February 2003 – September 2015 LMV7271 , LMV7272 , LMV7275
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN Differential | ±Supply Voltage | V | ||
| Supply Voltage (V+ - V−) | 6 | V | ||
| Voltage at Input/Output pins | (V+) + 0.1 | (V−) − 0.1 | V | |
| Junction Temperature(3) | 150 | °C | ||
| Storage Temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| SOT-23, SC70 PACKAGE | ||||
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
| Machine Model (MM)(3) | ±200 | |||
| DSBGA PACKAGE | ||||
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
| Machine Model (MM)(3) | ±200 | |||
| MIN | MAX | UNIT | |
|---|---|---|---|
| Supply Voltage | 1.8 | 5.5 | V |
| Temperature(1) | –40 | 85 | °C |
| THERMAL METRIC(1) | LMV7271, LMV7275 | LMV7272 | UNIT | ||
|---|---|---|---|---|---|
| DBV (SOT-23) | DGK (SC70) | YZR (DSBGA) | |||
| 5 PINS | 5 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance(2) | 325 | 265 | 220 | °C/W |
| PARAMETER | CONDITION | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | 0.3 | 4 | mV | |||
| At the temperature extremes | 6 | ||||||
| TC VOS | Input Offset Temperature Drift | VCM = 0.9 V (3) | 20 | uV/°C | |||
| IB | Input Bias Current | 10 | nA | ||||
| IOS | Input Offset Current | 200 | pA | ||||
| IS | Supply Current | LMV7271/LMV7275 | 9 | 12 | µA | ||
| At the temperature extremes | 14 | ||||||
| LMV7272 | 18 | 25 | µA | ||||
| At the temperature extremes | 28 | ||||||
| ISC | Output Short Circuit Current | Sourcing, VO = 0.9 V (LMV7271/LMV7272 only) |
3.5 | 6 | mA | ||
| Sinking, VO = 0.9 V | 4 | 6 | |||||
| VOH | Output Voltage High (LMV7271/LMV7272 only) |
IO = 0.5 mA | 1.7 | 1.74 | V | ||
| IO = 1.5 mA | 1.47 | 1.63 | |||||
| VOL | Output Voltage Low | IO = −0.5 mA | 52 | 100 | mV | ||
| IO = −1.5 mA | 166 | 220 | |||||
| VCM | Input Common-Mode Voltage Range | CMRR > 45 dB | 1.9 | V | |||
| −0.1 | V | ||||||
| CMRR | Common-Mode Rejection Ratio | 0 < VCM < 1.8 V | 46 | 78 | dB | ||
| PSRR | Power Supply Rejection Ratio | V+ = 1.8 V to 5 V | 55 | 80 | dB | ||
| ILEAKAGE | Output Leakage Current | VO = 1.8 V (LMV7275 only) | 2 | pA | |||
| PARAMETER | CONDITION | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation Delay (High to Low) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
880 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
570 | ns | ||||
| tPLH | Propagation Delay (Low to High) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
1100 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
800 | ns | ||||
| PARAMETER | CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | 0.3 | 4 | mV | |||
| At the temperature extremes | 6 | ||||||
| TC VOS | Input Offset Temperature Drift | VCM = 1.35 V(3) | 20 | µV/°C | |||
| IB | Input Bias Current | 10 | nA | ||||
| IOS | Input offset Current | 200 | pA | ||||
| IS | Supply Current | LMV7271/LMV7275 | 9 | 13 | µA | ||
| At the temperature extremes | 15 | ||||||
| LMV7272 | 18 | 25 | µA | ||||
| At the temperature extremes | 28 | ||||||
| ISC | Output Short Circuit Current | Sourcing, VO = 1.35 V (LMV7271/LMV7272 only) |
10 | 15 | mA | ||
| Sinking, VO = 1.35 V | 10 | 15 | |||||
| VOH | Output Voltage High (LMV7271/LMV7272 only) |
IO = 0.5 mA | 2.63 | 2.66 | V | ||
| IO = 2.0 mA | 2.48 | 2.55 | |||||
| VOL | Output Voltage Low | IO = −0.5 mA | 50 | 70 | mV | ||
| IO = −2 mA | 155 | 220 | |||||
| VCM | Input Common Voltage Range | CMRR > 45 dB | 2.8 | V | |||
| −0.1 | V | ||||||
| CMRR | Common-Mode Rejection Ratio | 0 < VCM < 2.7 V | 46 | 78 | dB | ||
| PSRR | Power Supply Rejection Ratio | V+ = 1.8 V to 5 V | 55 | 80 | dB | ||
| ILEAKAGE | Output Leakage Current | VO = 2.7 V (LMV7275 only) | 2 | pA | |||
| PARAMETER | CONDITION | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation Delay (High to Low) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
1200 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
810 | ns | ||||
| tPLH | Propagation Delay (Low to High) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
1300 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
860 | ns | ||||
| PARAMETER | CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | 0.3 | 4 | mV | |||
| At the temperature extremes | 6 | ||||||
| TC VOS | Input Offset Temperature Drift | VCM = 2.5 V(3) | 20 | µV/°C | |||
| IB | Input Bias Current | 10 | nA | ||||
| IOS | Input Offset Current | 200 | pA | ||||
| IS | Supply Current | LMV7271/LMV7275 | 10 | 14 | µA | ||
| At the temperature extremes | 16 | ||||||
| LMV7272 | 20 | 27 | µA | ||||
| At the temperature extremes | 30 | ||||||
| ISC | Output Short Circuit Current | Sourcing, VO = 2.5 V (LMV7271/LMV7272 only) |
18 | 34 | mA | ||
| Sinking, VO = 2.5 V | 18 | 34 | |||||
| VOH | Output Voltage High (LMV7271/LMV7272 only) |
IO = 0.5 mA | 4.93 | 4.96 | V | ||
| IO = 4.0 mA | 4.675 | 4.77 | |||||
| VOL | Output Voltage Low | IO = −0.5 mA | 27 | 70 | mV | ||
| IO = −4.0 mA | 225 | 315 | |||||
| VCM | Input Common Voltage Range | CMRR > 45 dB | 5.1 | V | |||
| −0.1 | |||||||
| CMRR | Common-Mode Rejection Ratio | 0 < VCM < 5.0 V | 46 | 78 | dB | ||
| PRSS | Power Supply Rejection Ratio | V+ = 1.8 V to 5 V | 55 | 80 | dB | ||
| ILEAKAGE | Output Leakage Current | VO = 5 V (LMV7275 only) | 2 | pA | |||
| PARAMETER | CONDITION | MIN(2) | TYP(1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation Delay (High to Low) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
2100 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
1380 | ns | ||||
| tPLH | Propagation Delay (Low to High) |
Input Overdrive = 20 mV Load = 50 pF//5 kΩ |
1800 | ns | ||
| Input Overdrive = 50 mV Load = 50 pF//5 kΩ |
1100 | ns | ||||
Figure 1. VOS vs. VCM
Figure 3. VOS vs. VCM
Figure 5. Supply Current vs. Supply Voltage (LMV7271)
Figure 7. Supply Current vs. Supply Voltage (LMV7272)
Figure 9. Output Negative Swing vs. VSUPPLY
Figure 11. Output Negative Swing vs. ISINK
Figure 13. Output Negative Swing vs. ISINK
Figure 15. Output Positive Swing vs. ISOURCE
Figure 17. Propagation Delay (tPHL)
Figure 19. Propagation Delay (tPHL)
Figure 21. Propagation Delay (tPHL)
Figure 23. tPLH vs. Overdrive
Figure 2. VOS vs. VCM
Figure 4. Short Circuit vs. Supply Voltage
Figure 6. Supply Current vs. Supply Voltage (LMV7272)
Figure 8. Output Positive Swing vs. VSUPPLY
Figure 10. Output Positive Swing vs. ISOURCE
Figure 12. Output Positive Swing vs. ISOURCE
Figure 14. Output Negative Swing vs. ISINK
Figure 16. Propagation Delay (tPLH)
Figure 18. Propagation Delay (tPLH)
Figure 20. Propagation Delay (tPLH)
Figure 22. tPHL vs. Overdrive