SNOSCP7A March   2013  â€“ January 2016 LMX2485Q-Q1
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
    2. 6.2 ESD Ratings - Commercial
    3. 6.3 ESD Ratings - Automotive
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Timing Characteristics
    8. 6.8 Typical Characteristics
      1. 6.8.1 Sensitivity
      2. 6.8.2 FinRF Input Impedance
      3. 6.8.3 FinIF Input Impedance
      4. 6.8.4 OSCin Input Impedance
      5. 6.8.5 Currents
  7. 7 Parameter Measurement Information
    1. 7.1 Bench Test Set-Ups
      1. 7.1.1 Charge Pump Current Measurement Procedure
      2. 7.1.2 Charge Pump Current Specification Definitions
        1. 7.1.2.1 Charge Pump Output Current Variation vs Charge Pump Output Voltage
        2. 7.1.2.2 Charge Pump Sink Current vs Charge Pump Output Source Current Mismatch
        3. 7.1.2.3 Charge Pump Output Current Variation vs Temperature
      3. 7.1.3 Sensitivity Measurement Procedure
      4. 7.1.4 Input Impedance Measurement Procedure
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Tcxo, Oscillator Buffer, and R Counter
      2. 8.3.2 Phase Detector
      3. 8.3.3 Charge Pump
      4. 8.3.4 Loop Filter
      5. 8.3.5 N Counters and High Frequency Input Pins
        1. 8.3.5.1 High Frequency Input Pins, FinRF and FinIF
        2. 8.3.5.2 Complementary High Frequency Pin, FinRF*
      6. 8.3.6 Digital Lock Detect Operation
      7. 8.3.7 Cycle Slip Reduction and Fastlock
        1. 8.3.7.1 Cycle Slip Reduction (CSR)
        2. 8.3.7.2 Fastlock
        3. 8.3.7.3 Using Cycle Slip Reduction (CSR) to Avoid Cycle Slipping
        4. 8.3.7.4 Using Fastlock to Improve Lock Times
        5. 8.3.7.5 Capacitor Dielectric Considerations for Lock Time
      8. 8.3.8 Fractional Spur and Phase Noise Controls
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power Pins, Power Down, and Power Up Modes
    5. 8.5 Programming
      1. 8.5.1 Register Location Truth Table
      2. 8.5.2 Control Register Content Map
    6. 8.6 Register Maps
      1. 8.6.1 R0 Register
      2. 8.6.2 R1 Register
      3. 8.6.3 R2 Register
      4. 8.6.4 R3 Register
      5. 8.6.5 R4 Register
      6. 8.6.6 R5 Register
      7. 8.6.7 R6 Register
      8. 8.6.8 R7 Register
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RTW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Detailed Description

8.1 Overview

The LMX2485Q-Q1 consists of integrated N counters, R counters, and charge pumps. The TCXO, VCO and loop filter are supplied external to the chip.

8.2 Functional Block Diagram

LMX2485Q-Q1 30193601.gif

8.3 Feature Description

8.3.1 Tcxo, Oscillator Buffer, and R Counter

The oscillator buffer must be driven single-ended by a signal source, such as a TCXO. The OSCout pin is included to provide a buffered output of this input signal and is active when the OSC_OUT bit is set to one. The ENOSC pin can be also pulled high to ensure that the OSCout pin is active, regardless of the status of the registers in the LMX2485Q-Q1.

The R counter divides this TXCO frequency down to the comparison frequency.

8.3.2 Phase Detector

The maximum phase detector operating frequency for the IF PLL is straightforward, but it is a little more involved for the RF PLL because it is fractional. The maximum phase detector frequency for the LMX2485Q-Q1 RF PLL is 50 MHz. However, this is not possible in all circumstances due to illegal divide ratios of the N counter. The crystal reference frequency also limits the phase detector frequency, although the doubler helps with this limitation. There are trade-offs in choosing the phase detector frequency. If this frequency is run higher, then phase noise will be lower, but lock time may be increased due to cycle slipping and the capacitors in the loop filter may become rather large.

8.3.3 Charge Pump

For the majority of the time, the charge pump output is high impedance, and the only current through this pin is the TRI-STATE leakage. However, it does put out fast correction pulses that have a width that is proportional to the phase error presented at the phase detector.

The charge pump converts the phase error presented at the phase detector into a correction current. The magnitude of this current is theoretically constant, but the duty cycle is proportional to the phase error. For the IF PLL, this current is not programmable, but for the RF PLL it is programmable in 16 steps. Also, the RF PLL allows for a higher charge pump current to be used when the PLL is locking in order to reduce the lock time.

8.3.4 Loop Filter

The loop filter design can be rather involved. In addition to the regular constraints and design parameters, delta-sigma PLLs have the additional constraint that the order of the loop filter should be one greater than the order of the delta sigma modulator. This rule of thumb comes from the requirement that the loop filter must roll off the delta sigma noise at 20 dB/decade faster than it rises. However, because the noise can not have infinite power, it must eventually roll off. If the loop bandwidth is narrow, this requirement may not be necessary. For the purposes of discussion in this datasheet, the pole of the loop filter at 0 Hz is not counted. So a second order filter has 3 components, a 3rd order loop filter has 5 components, and the 4th order loop filter has 7 components. Although a 5th order loop filter is theoretically necessary for use with a 4th order modulator, typically a 4th order filter is used in this case. The loop filter design, especially for higher orders can be rather involved, but there are many simulation tools and references available, such as the one given at the end of the functional description block.

8.3.5 N Counters and High Frequency Input Pins

The N counter divides the VCO frequency down to the comparison frequency. Because prescalers are used, there are limitations on how small the N value can be. The N counters are discussed in greater depth in the Programming section. Because the input pins to these counters (FinRF and FinIF) are high frequency, layout considerations are important.

8.3.5.1 High Frequency Input Pins, FinRF and FinIF

It is generally recommended that the VCO output go through a resistive pad and then through a DC-blocking capacitor before it gets to these high frequency input pins. If the trace length is sufficiently short (< 1/10th of a wavelength), then the pad may not be necessary, but a series resistor of about 39 Ω is still recommended to isolate the PLL from the VCO. The DC-blocking capacitor should be chosen at least to be 27 pF, depending on frequency. It may turn out that the frequency is above the self-resonant frequency of the capacitor, but because the input impedance of the PLL tends to be capacitive, it actually is a benefit to exceed the tune frequency. The pad and the DC-blocking capacitor should be placed as close to the PLL as possible

8.3.5.2 Complementary High Frequency Pin, FinRF*

These inputs may be used to drive the PLL differentially, but it is very common to drive the PLL in a single ended fashion. A shunt capacitor should be placed at the FinRF* pin. The value of this capacitor should be chosen such that the impedance, including the ESR of the capacitor, is as close to an AC short as possible at the operating frequency of the PLL. 100 pF is a typical value, depending on frequency.

8.3.6 Digital Lock Detect Operation

The RF PLL digital lock detect circuitry compares the difference between the phase of the inputs of the phase detector to a RC generated delay of ε. To indicate a locked state (Lock = HIGH) the phase error must be less than the ε RC delay for 5 consecutive reference cycles. Once in lock (Lock = HIGH), the RC delay is changed to approximately δ. To indicate an out of lock state (Lock = LOW), the phase error must become greater δ. The values of ε and δ are dependent on which PLL is used and are shown in Table 6:

Table 6. Programmable Digital Lock Detect Settings

PLL ε δ
RF 10 ns 20 ns
IF 15 ns 30 ns

When the PLL is in the power-down mode and the Ftest/LD pin is programmed for the lock detect function, it is forced LOW. The accuracy of this circuit degrades at higher comparison frequencies. To compensate for this, the DIV4 word should be set to one if the comparison frequency exceeds 20 MHz. The function of this word is to divide the comparison frequency presented to the lock detect circuit by 4.

NOTE

If the MUX[3:0] word is set such as to view lock detect for both PLLs, an unlocked (LOW) condition is shown whenever either one of the PLLs is determined to be out of lock.

LMX2485Q-Q1 30193604.gif Figure 23. Digital Lock Detect Flowchart

8.3.7 Cycle Slip Reduction and Fastlock

The LMX2485Q-Q1 offers both cycle slip reduction (CSR) and Fastlock with timeout counter support. This means that it requires no additional programming overhead to use them. It is generally recommended that the charge pump current in the steady-state be 8X or less in order to use cycle slip reduction, and 4X or less in steady-state in order to use Fastlock. The next step is to decide between using Fastlock or CSR. This determination can be made based on the ratio of the comparison frequency (fCOMP) to loop bandwidth (BW).

Table 7. Cycle Slip/Fastlock Usage

COMPARISON FREQUENCY
(fCOMP)
FASTLOCK CYCLE SLIP REDUCTION
(CSR)
fCOMP ≤ 1.25 MHz Noticeable better than CSR Likely to provide a benefit, provided that
fCOMP > 100 X BW
1.25 MHz < fCOMP ≤ 2 MHz Marginally better than CSR
fCOMP > 2 MHz Same or worse than CSR

8.3.7.1 Cycle Slip Reduction (CSR)

Cycle slip reduction works by reducing the comparison frequency during frequency acquisition while keeping the same loop bandwidth, thereby reducing the ratio of the comparison frequency to the loop bandwidth. In cases where the ratio of the comparison frequency exceeds about 100 times the loop bandwidth, cycle slipping can occur and significantly degrade lock times. The greater this ratio, the greater the benefit of CSR. This is typically the case of high comparison frequencies. In circumstances where there is not a problem with cycle slipping, CSR provides no benefit. There is a glitch when CSR is disengaged, but because CSR should be disengaged long before the PLL is actually in lock, this glitch is not an issue. A good rule of thumb for CSR disengagement is to do this at the peak time of the transient response. Because this time is typically much sooner than Fastlock should be disengaged, it does not make sense to use CSR and Fastlock in combination.

8.3.7.2 Fastlock

Fastlock works by increasing the loop bandwidth only during frequency acquisition. In circumstances where the comparison frequency is less than or equal to 2 MHz, Fastlock may provide a benefit beyond what CSR can offer. Because Fastlock also reduces the ratio of the comparison frequency to the loop bandwidth, it may provide a significant benefit in cases where the comparison frequency is above 2 MHz. However, CSR can usually provide an equal or larger benefit in these cases, and can be implemented without using an additional resistor. The reason for this restriction on frequency is that Fastlock has a glitch when it is disengaged. As the time of engagement for Fastlock decreases and becomes on the order of the fast lock time, this glitch grows and limits the benefits of Fastlock. This effect becomes worse at higher comparison frequencies. There is always the option of reducing the comparison frequency at the expense of phase noise in order to satisfy this constraint on comparison frequency. Despite this glitch, there is still a net improvement in lock time using Fastlock in these circumstances. When using Fastlock, it is also recommended that the steady-state charge pump state be 4X or less. Also, Fastlock was originally intended only for second order filters, so when implementing it with higher order filters, the third and fourth poles can not be too close in, or it will not be possible to keep the loop filter well optimized when the higher charge pump current and Fastlock resistor are engaged.

8.3.7.3 Using Cycle Slip Reduction (CSR) to Avoid Cycle Slipping

Once it is decided that CSR is to be used, the cycle slip reduction factor needs to be chosen. The available factors are 1/2, 1/4, and 1/16. In order to preserve the same loop characteristics, TI recommends that Equation 4 be satisfied:

Equation 4. (Fastlock Charge Pump Current) / (Steady-State Charge Pump Current) = CSR

In order to satisfy this constraint, the maximum charge pump current in steady-state is 8X for a CSR of 1/2, 4X for a CSR of 1/4, and 1X for a CSR of 1/16. Because the PLL phase noise is better for higher charge pump currents, it makes sense to choose CSR only as large as necessary to prevent cycle slipping. Choosing it larger than this will not improve lock time, and will result in worse phase noise.

Consider an example where the desired loop bandwidth in steady-state is 100 kHz and the comparison frequency is 20 MHz. This yields a ratio of 200. Cycle slipping may be present, but would not be too severe if it was there. If a CSR factor of 1/2 is used, this would reduce the ratio to 100 during frequency acquisition, which is probably sufficient. A charge pump current of 8X could be used in steady-state, and a factor of 16X could be used during frequency acquisition. This yields a ratio of 1/2, which is equal to the CSR factor and this satisfies the above constraint. In this circumstance, it could also be decided to just use 16X charge pump current all the time, because it would probably have better phase noise, and the degradation in lock time would not be too severe.

8.3.7.4 Using Fastlock to Improve Lock Times

LMX2485Q-Q1 30193640.png Figure 24. Loop Filter with Fastlock Resistor

Once it is decided that Fastlock is to be used, the loop bandwidth multiplier, K, is needed in order to determine the theoretical impact of Fastlock on the loop bandwidth and the resistor value, R2p, that is switched in parallel during Fastlock. This ratio is calculated in Equation 5:

Equation 5. K = (Fastlock Charge Pump Current) / (Steady-State Charge Pump Current)

Table 8. Fastlock Usage

K LOOP BANDWIDTH R2P VALUE LOCK TIME
1 1.00 X Open 100 %
2 1.41 X R2/0.41 71 %
3 1.73 X R2/0.73 58%
4 2.00 X R2 50%
8 2.83 X R2/1.83 35%
9 3.00 X R2/2 33%
16 4.00 X R2/3 25%

The above table shows how to calculate the Fastlock resistor and theoretical lock time improvement, once the ratio , K, is known. This all assumes a second order filter (not counting the pole at 0 Hz). However, it is generally recommended that the loop filter order be one greater than the order of the delta sigma modulator, which means that a second order filter is never recommended. In this case, the value for R2p is typically about 80% of what it would be for a second order filter. Because the Fastlock disengagement glitch gets larger and it is harder to keep the loop filter optimized as the K value becomes larger, designing for the largest possible value for K usually, but not always yields the best improvement in lock time. To get a more accurate estimate requires more simulation tools, or trial and error.

8.3.7.5 Capacitor Dielectric Considerations for Lock Time

The LMX2485Q-Q1 has a high fractional modulus and high charge pump gain for the lowest possible phase noise. One consideration is that the reduced N value and higher charge pump may cause the capacitors in the loop filter to become larger in value. For larger capacitor values, it is common to have a trade-off between capacitor dielectric quality and physical size. Using film capacitors or NPO/COG capacitors yields the best possible lock times, where as using X7R or Z5R capacitors can increase lock time by 0 – 500%. However, it is a general tendency that designs that use a higher compare frequency tend to be less sensitive to the effects of capacitor dielectrics. Although the use of lesser quality dielectric capacitors may be unavoidable in many circumstances, allowing a larger footprint for the loop filter capacitors, using a lower charge pump current, and reducing the fractional modulus are all ways to reduce capacitor values. Capacitor dielectrics have very little impact on phase noise and spurs.

8.3.8 Fractional Spur and Phase Noise Controls

Control of the fractional spurs is more of an art than an exact science. The first differentiation that needs to be made is between primary fractional and sub-fractional spurs. The primary fractional spurs are those that occur at increments of the channel spacing only. The sub-fractional spurs are those that occur at a smaller resolution than the channel spacing, usually one-half or one-fourth. There are trade-offs between fractional spurs, sub-fractional spurs, and phase noise. The rules of thumb presented in this section are just that. There will be exceptions. The bits that impact the fractional spurs are FM and DITH, and these bits should be set in this order.

The first step to do is choose FM, for the delta sigma modulator order. TI recommends to start with FM = 3 for a third order modulator and use strong dithering. In general, there is a trade-off between primary and sub-fractional spurs. Choosing the highest order modulator (FM = 0 for 4th order) typically provides the best primary fractional spurs, but the worst sub-fractional spurs. Choosing the lowest modulator order (FM = 2 for 2nd order), typically gives the worst primary fractional spurs, but the best sub-fractional spurs. Choosing FM = 3, for a 3rd order modulator is a compromise.

The second step is to choose DITH, for dithering. Dithering has a very small impact on primary fractional spurs, but a much larger impact on sub-fractional spurs. The only problem is that it can add a few dB of phase noise, or even more if the loop bandwidth is very wide. Disabling dithering (DITH = 0), provides the best phase noise, but the sub-fractional spurs are worst (except when the fractional numerator is 0, and in this case, they are the best). Choosing strong dithering (DITH = 2) significantly reduces sub-fractional spurs, if not eliminating them completely, but adds the most phase noise. Weak dithering (DITH = 1) is a compromise.

The third step is to tinker with the fractional word. Although 1/10 and 400/4000 are mathematically the same, expressing fractions with much larger fractional numerators often improve the fractional spurs. Increasing the fractional denominator only improves spurs to a point. A good practical limit could be to keep the fractional denominator as large as possible, but not to exceed 4095, so it is not necessary to use the extended fractional numerator or denominator.

This steps can be done in different orders and it might take a few iterations to find the optimum performance. Special considerations should be taken for lower frequencies that are below about 100 MHz. In addition squaring up the wave, it is often helpful to use lowest terms fractions instead of highest terms fractions. Also, dithering may turn out to not be so useful. All the things are to introduce a methodical way of thinking about optimizing spurs, not an exact method. There will be exceptions to all these rules.

NOTE

For more information concerning delta-sigma PLLs, loop filter design, cycle slip reduction, Fastlock, and many other topics, visit ti.com/wireless. Here there is the EasyPLL simulation tool and an online reference called PLL Performance, Simulation, and Design.

8.4 Device Functional Modes

8.4.1 Power Pins, Power Down, and Power Up Modes

TI recommends that all of the power pins be filtered with a series 18-Ω resistor and then placing two capacitors shunt to ground, thus creating a low pass filter. Although it makes sense to use large capacitor values in theory, the ESR (Equivalent Series Resistance) is greater for larger capacitors. For optimal filtering minimize the sum of the ESR and theoretical impedance of the capacitor. It is therefore recommended to provide two capacitors of very different sizes for the best filtering. 1 µF and 100 pF are typical values. The small capacitor should be placed as close as possible to the pin.

The power down state of the LMX2485Q-Q1 is controlled by many factors. The one factor that overrides all other factors is the CE pin. If this pin is low, the part will be powered down. Asserting a high logic level on this pin is necessary to power up the chip, however, there are other bits in the programming registers that can override this and put the PLL back in a power down state. Provided that the voltage on the CE pin is high, programming the RF_PD and IF_PD bits to zero specifies that the part will be powered up. Programming either one of these bits to one will power down the appropriate section of the synthesizer, provided that the ATPU bit does not override this.

Table 9. Powerdown Modes

CE Pin RF_PD ATPU
BIT ENABLED + N Counter Write
PLL STATE
Low X X Powered Down
(Asynchronous)
High X Yes Powered Up
High 0 No Powered Up
High 1 No Powered Down
(Asynchronous)

8.5 Programming

The 24-bit data registers are loaded through a MICROWIRE Interface. These data registers are used to program the R counter, the N counter, and the internal mode control latches. The data format of a typical 24-bit data register is shown below. The control bits CTL [3:0] decode the register address. On the rising edge of LE, data stored in the shift register is loaded into one of the appropriate latches (selected by address bits). Data is shifted in MSB first.

NOTE

It is best to program the N counter last, because doing so initializes the digital lock detector and Fastlock circuitry. Note that initialize means it resets the counters, but it does NOT program values into these registers. The exception is when 22-bit is not being used. In this case, it is not necessary to program the R7 register.

Table 10. Programming Format

MSB LSB
DATA [21:0] CTL [3:0]
23 4 3 2 1 0

8.5.1 Register Location Truth Table

The control bits CTL [3:0] decode the internal register address. The table below shows how the control bits are mapped to the target control register.

Table 11. Programmable Registers

C3 C2 C1 C0 DATA Location
x x x 0 R0
0 0 1 1 R1
0 1 0 1 R2
0 1 1 1 R3
1 0 0 1 R4
1 0 1 1 R5
1 1 0 1 R6
1 1 1 1 R7

8.5.2 Control Register Content Map

Because the LMX2485Q-Q1 registers are complicated, they are organized into two groups, basic and advanced. The first four registers are basic registers that contain critical information necessary for the PLL to achieve lock. The last 5 registers are for features that optimize spur, phase noise, and lock time performance. The next page shows these registers.

Although it is highly recommended that the user eventually take advantage of all the modes of the LMX2485, the quick start register map is shown in order for the user to get the part up and running quickly using only those bits critical for basic functionality. The following default conditions for this programming state are a third order delta-sigma modulator in 12-bit mode with no dithering and no Fastlock.

Table 12. Quick Start Register Map

REGISTER 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
DATA[19:0] (Except for the RF_N Register, which is [22:0]) C3 C2 C1 C0
R0 RF_N[10:0] RF_FN[11:0] 0
R1 RF_
PD
RF_P RF_R[5:0] RF_FD[11:0] 0 0 1 1
R2 IF_PD IF_N[18:0] 0 1 0 1
R3 0001 RF_CPG[3:0] IF_R[11:0] 0 1 1 1
R4 0 0 1 0 0 0 0 0 1 1 0 0 0 1 1 1 0 0 0 0 1 0 0 1

The complete register map shows all the functionality of all registers, including the last five.

Table 13. Complete Register Map

REGISTER 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
DATA[19:0] (Except for the RF_N Register, which is [22:0]) C3 C2 C1 C0
R0 RF_N[10:0] RF_FN[11:0] 0
R1 RF_
PD
RF_P RF_R[5:0] RF_FD[11:0] 0 0 1 1
R2 IF_
PD
IF_N[18:0] 0 1 0 1
R3 ACCESS[3:0] RF_CPG[3:0] IF_R[11:0] 0 1 1 1
R4 ATPU 0 1 0 0 0 DITH
[1:0]
FM
[1:0]
0 OSC
_2X
OSC
_OUT
IF_
CPP
RF_
CPP
IF_P MUX
[3:0]
1 0 0 1
R5 RF_FD[21:12] RF_FN[21:12] 1 0 1 1
R6 CSR[1:0] RF_CPF[3:0] RF_TOC[13:0] 1 1 0 1
R7 0 0 0 0 0 0 0 0 0 0 DIV4 0 1 0 0 1 IF_
RST
RF_
RST
IF_
CPT
RF_
CPT
1 1 1 1

8.6 Register Maps

8.6.1 R0 Register

NOTE

This register has only one control bit, so the N counter value to be changed with a single write statement to the PLL.

Figure 25. R0 Register
23 13 12 1 0
RF_N[10:0] RF_FN[11:0] 0

Table 14. R0 Register Field Descriptions

BIT FIELD DESCRIPTION
23-13 RF_N[10:0]

RF N Counter Value

The RF N counter contains an 8/9/12/13 and a 16/17/20/21 prescaler. The N counter value can be calculated as follows:

N = RF_P·RF_C + 4·RF_B + RF_A

RF_C ≥Max{RF_A, RF_B} , for N-2FM-1 ... N+2FM is a necessary condition. This rule is slightly modified in the case where the RF_B counter has an unused bit, where this extra bit is used by the delta-sigma modulator for the purposes of modulation. Consult the tables below for valid operating ranges for each prescaler.

12-1 RF_FN[11:0]

Fractional Numerator for RF PLL

Refer to Table 33 for a more detailed description of this control word.

Table 15. Operation with the 8/9/12/13 Prescaler (RF_P=0)

RF_N RF_N [10:0]
RF_C [6:0] RF_B [1:0] RF_A [1:0]
<25 N values less than 25 are prohibited.
25-26 Possible only with a second order delta-sigma engine.
27-30 Possible only with a second or third order delta-sigma engine.
31 0 0 0 0 0 1 1 0 1 1 1
... . . . . . . . 0 . . .
1023 1 1 1 1 1 1 1 0 1 1 1
>1023 N values above 1023 are prohibited.

Table 16. Operation with the 16/17/20/21 Prescaler (RF_P=1)

RF_N RF_N [10:0]
RF_C [6:0] RF_B [1:0] RF_A [1:0]
<49 N values less than 49 are prohibited.
49-50 Possible only with a second order delta-sigma engine.
51-54 Possible with a second or third order delta-sigma engine.
55 0 0 0 0 0 1 1 0 1 1 1
... . . . . . . . . . . .
2039 1 1 1 1 1 1 1 0 1 1 1
2040-2043 Possible with a second or third order delta-sigma engine.
2044-2045 Possible only with a second order delta-sigma engine.
>2045 N values greater than 2045 are prohibited.

8.6.2 R1 Register

Figure 26. R1 Register
23 22 21 16 15 4 3 2 1 0
RF_PD RF_P RF_R[5:0] RF_FD[11:0] 0 0 1 1

Table 17. R1 Register Field Descriptions

BIT FIELD DESCRIPTION
23 RF_PD

RF Power Down Control Bit

When this bit is set to 0, the RF PLL operates normally. When it is set to one, the RF PLL is powered down and the RF Charge pump is set to a TRI-STATE mode. The CE pin and ATPU bit also control power down functions, and will override the RF_PD bit. The order of precedence is as follows. First, if the CE pin is LOW, then the PLL will be powered down. Provided this is not the case, the PLL will be powered up if the ATPU bit says to do so, regardless of the state of the RF_PD bit. After the CE pin and the ATPU bit are considered, then the RF_PD bit then takes control of the power down function for the RF PLL.

22 RF_P

RF Prescaler bit

The prescaler used is determined by this bit.

21-16 RF_R[5:0]

RF R Divider Value

The RF R Counter value is determined by this control word. Note that this counter does allow values down to one.

The RF R Counter value is determined by this control word. Note that this counter does allow values down to one.

15-4 RF_FD[11:0]

RF PLL Fractional Denominator

The function of these bits are described in Table 34.

Table 18. RF_R [5:0] -- RF R Divider Value

R Value RF_R[5:0]
1 0 0 0 0 0 1
... . . . . . .
63 1 1 1 1 1 1

Table 19. RF_P -- RF Prescaler Bit

RF_P PRESCALER MAXIMUM FREQUENCY
0 8/9/12/13 2000 MHz
1 16/17/20/21 3000 MHz

8.6.3 R2 Register

Figure 27. R2 Register
23 22 4 3 2 1 0
IF_PD IF_N[18:0] 0 1 0 1

Table 20. R2 Register Field Descriptions

BIT FIELD DESCRIPTION
23 IF_PD

IF Power Down Bit

When this bit is set to 0, the IF PLL operates normally. When it is set to 1, the IF PLL powers down and the output of the IF PLL charge pump is set to a TRI-STATE mode. If the ATPU bit is set and register R0 is written to, the IF_PD will be reset to 0 and the IF PLL will be powered up. If the CE pin is held low, the IF PLL will be powered down, overriding the IF_PD bit.

22-4 IF_N[18:0]

IF N Divider Value

Table 21. IF_N Counter Programming With the 8/9 Prescaler (IF_P=0)

N VALUE IF_N[18:0]
IF_B IF_A
≤23 N values less than or equal to 23 are prohibited because IF_B ≥ 3 is required.
24-55 Legal divide ratios in this range are:
24-27, 32-36, 40-45, 48-54
56 0 0 0 0 0 0 0 0 0 0 0 0 1 1 1 0 0 0 0
57 0 0 0 0 0 0 0 0 0 0 0 0 1 1 1 0 0 0 1
... . . . . . . . . . . . . . . . . . . .
262143 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 0 1 1 1

Table 22. Operation With the 16/17 Prescaler (IF_P=1)

N VALUE IF_B IF_A
≤47 N values less than or equal to 47 are prohibited because IF_B ≥ 3 is required.
48-239 Legal divide ratios in this range are:
48-51, 64-68, 80-85, 96-102, 112-119, 128-136, 144-153, 160-170, 176-187, 192-204, 208-221, 224-238
240 0 0 0 0 0 0 0 0 0 0 0 1 1 1 1 0 0 0 0
241 0 0 0 0 0 0 0 0 0 0 0 1 1 1 1 0 0 0 1
... . . . . . . . . . . . . . . . . . . .
524287 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1

8.6.4 R3 Register

Figure 28. R3 Register
23 20 19 16 15 4 3 2 1 0
ACCESS[3:0] RF_CPG[3:0] IF_R[11:0] 0 1 1 0

Table 23. R3 Register Field Descriptions

BIT FIELD DESCRIPTION
23-20 ACCESS[3:0]

Register Access word

It is mandatory that the first 5 registers R0-R4 be programmed. The programming of registers R5-R7 is optional. The ACCESS[3:0] bits determine which additional registers need to be programmed. Any one of these registers can be individually programmed. According to the table below, when the state of a register is in default mode, all the bits in that register are forced to a default state and it is not necessary to program this register. When the register is programmable, it needs to be programmed through the MICROWIRE. Using this register access technique, the programming required is reduced up to 37%.

19-16 RF_CPG[3:0]

RF PLL Charge Pump Gain

This is used to control the magnitude of the RF PLL charge pump in steady-state operation.

15-4 IF_R[11:0]

IF R Divider Value

For the IF R divider, the R value is determined by the IF_R[11:0] bits in the R3 register. The minimum value for IF_R is 3.

Table 24. IF_R[11:0] -- IF R Divider Value

R VALUE IF_R[11:0]
3 0 0 0 0 0 0 0 0 0 0 1 1
... . . . . . . . . . . . .
4095 1 1 1 1 1 1 1 1 1 1 1 1

Table 25. RF_CPG -- RF PLL Charge Pump Gain

RF_CPG CHARGE PUMP STATE TYPICAL RF CHARGE PUMP CURRENT AT 3 VOLTS (µA)
0 1X 95
1 2X 190
2 3X 285
3 4X 380
4 5X 475
5 6X 570
6 7X 665
7 8X 760
8 9X 855
9 10X 950
10 11X 1045
11 12X 1140
12 13X 1235
13 14X 1330
14 15X 1425
15 16X 1520

Table 26. ACCESS -- Register Access word

ACCESS BIT REGISTER LOCATION REGISTER CONTROLLED
ACCESS[0] R3[20] Must be set to 1
ACCESS[1] R3[21] R5
ACCESS[2] R3[22] R6
ACCESS[3] R3[23] R7

The default conditions the registers is shown below:

Table 27. Default Register States

REGISTER 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Data[19:0] C3 C2 C1 C0
R4 R4 Must be programmed manually.
R5 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1 0 1 1
R6 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1 1 0 1
R7 0 0 0 0 0 0 0 0 0 0 0 0 1 0 0 1 0 0 0 0 1 1 1 1

This corresponds to the following bit settings.

Table 28. Default Programmable States

REGISTER BIT LOCATION BIT NAME BIT DESCRIPTION BIT VALUE BIT STATE
R4 R4[23] ATPU Autopowerup 0 Disabled
R4[17:16] DITH Dithering 2 Strong
R4[15:14] FM Modulation Order 3 3rd Order
R4[12] OSC_2X Oscillator Doubler 0 Disabled
R4[11] OSC_OUT OSCout Pin Enable 0 Disabled
R4[10] IF_CPP IF Charge Pump Polarity 1 Positive
R4[9] RF_CPP RF Charge Pump Polarity 1 Positive
R4[8] IF_P IF PLL Prescaler 1 16/17
R4[7:4] MUX Ftest/LD Output 0 Disabled
R5 R5[23:14] RF_FD[21:12] Extended Fractional Denominator 0 Disabled
R5[13:4] RF_FN[21:12] Extended Fractional Numerator 0 Disabled
R6 R6[23:22] CSR Cycle Slip Reduction 0 Disabled
R6[21:18] RF_CPF Fastlock Charge Pump Current 0 Disabled
R6[17:4] RF_TOC RF Timeout Counter 0 Disabled
R7 R7[13] DIV4 Lock Detect Adjustment 0 Disabled (Fcomp ≤ 20 MHz)
R7[7] IF_RST IF PLL Counter Reset 0 Disabled
R7[6] RF_RST RF PLL Counter Reset 0 Disabled
R7[5] IF_CPT IF PLL Tri-State 0 Disabled
R7[4] RF_CPT RF PLL Tri-State 0 Disabled

8.6.5 R4 Register

This register controls the conditions for the RF PLL in Fastlock.

Figure 29. R4 Register
23 22 21 20 19 18 17 16 15 14 13 12
ATPU 0 1 0 0 0 DITH[1:0] FM[1:0] 0 OSC_2X
11 10 9 8 7 4 3 2 1 0
OSC_OUT IF_CPP RF_CPP IF_P MUX[3:0] 1 0 0 1

Table 29. R4 Register Field Descriptions

BIT FIELD DESCRIPTION
23 ATPU

PLL Automatic Power Up

When this bit is set to 1, both the RF and IF PLL power up when the R0 register is written to. When the R0 register is written to, the PD_RF and PD_IF bits are changed to 0 in the PLL registers. The exception to this case is when the CE pin is low. In this case, the ATPU function is disabled.

17-16 DITH[1:0]

Dithering Control

Dithering is a technique used to spread out the spur energy. Enabling dithering can reduce the main fractional spurs, but can also give rise to a family of smaller spurs. Whether dithering helps or hurts is application specific. Enabling the dithering may also increase the phase noise. In most cases where the fractional numerator is zero, dithering usually degrades performance.

Dithering tends to be most beneficial in applications where there is insufficient filtering of the spurs. This often occurs when the loop bandwidth is very wide or a higher order delta-sigma modulator is used. Dithering tends not to impact the main fractional spurs much, but has a much larger impact on the sub-fractional spurs. If it is decided that dithering will be used, best results will be obtained when the fractional denominator is at least 1000.

0 = Disabled

1 = Weak Dithering

2 = Strong Dithering

3 = Reserved

15-14 FM[1:0]

Fractional Mode

Determines the order of the delta-sigma modulator. Higher order delta-sigma modulators reduce the spur levels closer to the carrier by pushing this noise to higher frequency offsets from the carrier. In general, the order of the loop filter should be at least one greater than the order of the delta-sigma modulator in order to allow for sufficient roll-off.

0 = Fractional PLL mode with a 4th order delta-sigma modulator

1 = Disable the delta-sigma modulator. Recommended for test use only.

2 = Fractional PLL mode with a 2nd order delta-sigma modulator

3 = Fractional PLL mode with a 3rd order delta-sigma modulator

12 OSC_2X

Oscillator Doubler Enable

When this bit is set to 0, the oscillator doubler is disabled and the TCXO frequency presented to the IF R and RF R counters is equal to that of the input frequency of the OSCin pin. When this bit is set to 1, the TCXO frequency presented to the RF R counter is doubled. Phase noise added by the doubler is negligible.

11 OSC_OUT

Oscillator Output Buffer Enable

0 = Disabled (High Impedance)

1 = Buffered output of OSCin pin

10 IF_CPP

IF PLL Charge Pump Polarity

For a positive phase detector polarity, which is normally the case, set this bit to 1. Otherwise set this bit for a negative phase detector polarity.

0 = Negative

1 = Positive

9 RF_CPP

RF PLL Charge Pump Polarity

0 = Negative

1 = Positive (Default)

8 IF_P

IF Prescaler

When this bit is set to 0, the 8/9 prescaler is used. Otherwise the 16/17 prescaler is used.

7-4 MUX[3:0]

Frequency Out & Lock Detect MUX

These bits determine the output state of the Ftest/LD pin.

Table 30. MUX[3:0] Frequency Out & Lock Detect MUX

MUX[3:0] OUTPUT TYPE OUTPUT DESCRIPTION
0 0 0 0 High Impedance Disabled
0 0 0 1 Push-Pull General-purpose output, Logical “High” State
0 0 1 0 Push-Pull General-purpose output, Logical “Low” State
0 0 1 1 Push-Pull RF & IF Digital Lock Detect
0 1 0 0 Push-Pull RF Digital Lock Detect
0 1 0 1 Push-Pull IF Digital Lock Detect
0 1 1 0 Open Drain RF & IF Analog Lock Detect
0 1 1 1 Open Drain RF Analog Lock Detect
1 0 0 0 Open Drain IF Analog Lock Detect
1 0 0 1 Push-Pull RF & IF Analog Lock Detect
1 0 1 0 Push-Pull RF Analog Lock Detect
1 0 1 1 Push-Pull IF Analog Lock Detect
1 1 0 0 Push-Pull IF R Divider divided by 2
1 1 0 1 Push-Pull IF N Divider divided by 2
1 1 1 0 Push-Pull RF R Divider divided by 2
1 1 1 1 Push-Pull RF N Divider divided by 2

Table 31. IF_P -- IF Prescaler

IF_P IF PRESCALER MAXIMUM FREQUENCY
0 8/9 800 MHz
1 16/17 800 MHz

Table 32. OSC2X -- Oscillator Doubler Enable

OSC2X FREQUENCY PRESENTED TO RF R COUNTER FREQUENCY PRESENTED TO IF R COUNTER
0 fOSCin fOSCin
1 2 x fOSCin

8.6.6 R5 Register

Figure 30. R5 Register
23 14 13 4 3 2 1 0
RF_FD[21:12] RF_FN[21:12] 1 0 1 1

In the case that the ACCESS[1] bit is 0, then the part operates in 12-bit fractional mode, and the RF_FN2[21:12] bits become do not care bits. When the ACCESS[1] bit is set to 1, the part operates in 22-bit mode and the fractional numerator is expanded from 12 to 22-bits.

Table 33. Fractional Numerator Determination { RF_FN[21:12], RF_FN[11:0], ACCESS[1] }

FRACTIONAL RF_FN[21:12] RF_FN[11:0]
NUMERATOR (These bits only apply in 22-bit mode)
0 In 12-bit mode, these are do not care.
In 22-bit mode, for N <4096,
these bits should be all set to 0.
0 0 0 0 0 0 0 0 0 0 0 0
1 0 0 0 0 0 0 0 0 0 0 0 1
... . . . . . . . . . . . .
4095 1 1 1 1 1 1 1 1 1 1 1 1
4096 0 0 0 0 0 0 0 0 0 1 0 0 0 0 0 0 0 0 0 0 0 0
... . . . . . . . . . . . . . . . . . . . . . .
4194303 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1

In the case that the ACCESS[1] bit is 0, then the part is operates in the 12-bit fractional mode, and the RF_FD[21:12] bits become do not care bits. When the ACCESS[1] is set to 1, the part operates in 22-bit mode and the fractional denominator is expanded from 12 to 22-bits.

Table 34. Fractional Denominator Determination { RF_FD[21:12], RF_FD[11:0], ACCESS[1]}

FRACTIONAL RF_FD[21:12] RF_FD[11:0]
DENOMINATOR (These bits only apply in 22-bit mode)
0 In 12-bit mode, these are do not care.
In 22-bit mode, for N <4096,
these bits should be all set to 0.
0 0 0 0 0 0 0 0 0 0 0 0
1 0 0 0 0 0 0 0 0 0 0 0 1
... . . . . . . . . . . . .
4095 1 1 1 1 1 1 1 1 1 1 1 1
4096 0 0 0 0 0 0 0 0 0 1 0 0 0 0 0 0 0 0 0 0 0 0
... . . . . . . . . . . . . . . . . . . . . . .
4194303 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1

8.6.7 R6 Register

Figure 31. R6 Register
23 22 21 18 17 4 3 2 1 0
CSR[1:0] RF_CPF[3:0] RF_TOC[13:0] 1 1 0 1

Table 35. R6 Register Field Descriptions

BIT FIELD DESCRIPTION
23-22 CSR[1:0]

RF Cycle Slip Reduction

CSR controls the operation of the Cycle Slip Reduction Circuit. This circuit can be used to reduce the occurrence of phase detector cycle slips. Note that the Fastlock charge pump current, steady-state current, and CSR control are all interrelated. Refer to Cycle Slip Reduction and Fastlock for information on how to use this.

21-18 RF_CPF[3:0]

RF PLL Fastlock Charge Pump Current

Specify the charge pump current for the Fastlock operation mode for the RF PLL. Note that the Fastlock charge pump current, steady-state current, and CSR control are all interrelated.

17-4 RF_TOC[13:0]

RF Time Out Counter and Control for FLoutRF Pin

The RF_TOC[13:0] word controls the operation of the RF Fastlock circuitry as well as the function of the FLoutRF output pin. When this word is set to a value between 0 and 3, the RF Fastlock circuitry is disabled and the FLoutRF pin operates as a general-purpose CMOS TRI-STATE I/O. When RF_TOC is set to a value between 4 and 16383, the RF Fastlock mode is enabled and the FLoutRF pin is utilized as the RF Fastlock output pin. The value programmed into the RF_TOC[13:0] word represents two times the number of phase detector comparison cycles the RF synthesizer will spend in the Fastlock state.

Table 36. RF_TOC -- RF Time Out Counter and Control for FLoutRF Pin

RF_TOC FASTLOCK MODE Fastlock Period [CP events] FLoutRF PIN FUNCTIONALITY
0 Disabled N/A High Impedance
1 Manual N/A Logic 0 State.
Forces all Fastlock conditions
2 Disabled N/A Logic 0 State
3 Disabled N/A Logic 1 State
4 Enabled 4X2 = 8 Fastlock
5 Enabled 5X2 = 10 Fastlock
… Enabled … Fastlock
16383 Enabled 16383X2 = 32766 Fastlock

Table 37. RF_CPF -- RF PLL Fastlock Charge Pump Current

RF_CPF RF CHARGE PUMP STATE TYPICAL RF CHARGE PUMP CURRENT AT 3 VOLTS (µA)
0 1X 95
1 2X 190
2 3X 285
3 4X 380
4 5X 475
5 6X 570
6 7X 665
7 8X 760
8 9X 855
9 10X 950
10 11X 1045
11 12X 1140
12 13X 1235
13 14X 1330
14 15X 1425
15 16X 1520

Table 38. CSR[1:0] -- RF Cycle Slip Reduction

CSR CSR STATE SAMPLE RATE REDUCTION FACTOR
0 Disabled 1
1 Enabled 1/2
2 Enabled 1/4
3 Enabled 1/16

8.6.8 R7 Register

Figure 32. R7 Register
23 22 21 20 19 18 17 16
0 0 0 0 0 0 0 0
15 14 13 12 11 10 9 8
0 0 DIV4 0 1 0 0 1
7 6 5 4 3 2 1 0
IF_RST RF_RST IF_CPT RF_CPT 1 1 1 1
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 39. R7 Register Field Descriptions

BIT FIELD DESCRIPTION
13 DIV4

RF Digital Lock Detect Divide By 4

Because the digital lock detect function is based on a phase error, it becomes more difficult to detect a locked condition for larger comparison frequencies. When this bit is enabled, it subdivides the RF PLL comparison frequency (it does not apply to the IF comparison frequency) presented to the digital lock detect circuitry by 4. This enables this circuitry to work at higher comparison frequencies. TI recommends that this bit be enabled whenever the comparison frequency exceeds 20 MHz and RF digital lock detect is being used.

7 IF_RST

IF PLL Counter Reset

When this bit is enabled, the IF PLL N and R counters are reset, and the charge pump is put in a Tri-State condition. This feature should be disabled for normal operation. Note that a counter reset is applied whenever the chip is powered up through software or CE pin.

6 RF_RST

RF PLL Counter Reset

When this bit is enabled, the RF PLL N and R counters are reset and the charge pump is put in a Tri-State condition. This feature should be disabled for normal operation. This feature should be disabled for normal operation. Note that a counter reset is applied whenever the chip is powered up through software or CE pin.

5 IF_CPT

IF Charge Pump Tri-State

When this bit is enabled, the IF PLL charge pump is put in a Tri-State condition, but the counters are not reset. This feature is typically disabled for normal operation.

4 RF_CPT

RF Charge Pump Tri-State

When this bit is enabled, the RF PLL charge pump is put in a Tri-State condition, but the counters are not reset. This feature is typically disabled for normal operation.

Table 40. RF_RST - IF PLL Counter Reset

IF_RST IF PLL N AND R COUNTERS IF PLL CHARGE PUMP
0 (Default) Normal Operation Normal Operation
1 Counter Reset Tri-State

Table 41. RF_RST -- RF PLL Counter Reset

RF_RST RF PLL N AND R COUNTERS RF PLL CHARGE PUMP
0 (Default) Normal Operation Normal Operation
1 Counter Reset Tri-State

Table 42. RF_TRI -- RF Charge Pump Tri-State

RF_TRI RF PLL N AND R COUNTERS RF PLL CHARGE PUMP
0 (Default) Normal Operation Normal Operation
1 Normal Operation Tri-State

Table 43. IF_TRI -- IF Charge Pump Tri-State

IF_TRI IF PLL N AND R COUNTERS IF PLL CHARGE PUMP
0 (Default) Normal Operation Normal Operation
1 Normal Operation Tri-State