SNVS723G October   2011  – July 2018 LMZ10500

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Efficiency at VIN = 3.6 V
      2.      Radiated EMI (CISPR22) VIN = 5 V, VOUT = 1.8 V, IOUT = 650 mA
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
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Limit
      2. 7.3.2 Start-up Behavior and Soft Start
      3. 7.3.3 Output Short Circuit Protection
      4. 7.3.4 Thermal Overload Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Circuit Operation
      2. 7.4.2 Input Undervoltage Detection
      3. 7.4.3 Shutdown Mode
      4. 7.4.4 EN Pin Operation
      5. 7.4.5 Internal Synchronous Rectification
      6. 7.4.6 High Duty Cycle Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Setting the Output Voltage
          1. 8.2.2.2.1 RT and RB Selection for Fixed VOUT
          2. 8.2.2.2.2 Output Voltage Accuracy Optimization
        3. 8.2.2.3 Dynamic Output Voltage Scaling
        4. 8.2.2.4 Integrated Inductor
        5. 8.2.2.5 Input and Output Capacitor Selection
      3. 8.2.3 Application Curves
        1. 8.2.3.1 VOUT = 1.2 V
        2. 8.2.3.2 VOUT = 1.8 V
        3. 8.2.3.3 VOUT = 2.5 V
        4. 8.2.3.4 VOUT = 3.3 V
  9. Power Supply Recommendations
    1. 9.1 Voltage Range
    2. 9.2 Current Capability
    3. 9.3 Input Connection
      1. 9.3.1 Voltage Drops
      2. 9.3.2 Stability
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Package Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Custom Design With WEBENCH® Tools
    2. 11.2 Documentation Support
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • SIL|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

Minimum and maximum limits are ensured through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise stated the following conditions apply: VIN = 3.6 V, VEN = 1.2 V, TJ = 25°C(1)
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS
VREF × GAIN Reference voltage × VCON to FB Gain VIN = VEN = 5.5 V, VCON = 1.44 V 5.7575 5.875 5.9925 V
GAIN VCON to FB Gain VIN = 5.5 V, VCON = 1.44 V 2.4375 2.5 2.575 V/V
VINUVLO VIN rising threshold 2.24 2.41 2.64 V
VINUVLO HYST VIN UVLO Hysteresis 120 165 200 mV
ISHDN Shutdown supply current VIN = 3.6 V, VEN = 0.5 V(3) 11 18 µA
Iq DC bias current into VIN VIN = 5.5 V, VCON = 1.6 V, IOUT = 0 A 6.5 9.5 mA
RDROPOUT VIN to VOUTresistance IOUT = 200 mA 305 575
I LIM DC Output Current Limit VCON = 1.72 V(4) 800 1000 mA
FOSC Internal oscillator frequency 1.75 2 2.25 MHz
VIH,ENABLE Enable logic HIGH voltage 1.2 V
VIL,ENABLE Enable logic LOW voltage 0.5 V
TSD Thermal shutdown Rising Threshold 150 °C
TSD-HYST Thermal shutdown hysteresis 20 °C
DMAX Maximum duty cycle 100%
TON-MIN Minimum on-time 50 ns
θJA Package Thermal Resistance 20-mm x 20-mm board
2 layers, 2 oz copper, 0.5W, no airlow
77 °C/W
15 mm x 15 mm board
2 layers, 2 oz copper, 0.5W, no airlow
88
10 mm x 10 mm board
2 layers, 2 oz copper, 0.5W, no airlow
107
Min and Max limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate the Average Outgoing Quality Level (AOQL).
Typical numbers are at 25°C and represent the most likely parametric norm.
Shutdown current includes leakage current of the high side PFET.
Current limit is built-in, fixed, and not adjustable.