SNVS723G October   2011  – July 2018 LMZ10500

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Efficiency at VIN = 3.6 V
      2.      Radiated EMI (CISPR22) VIN = 5 V, VOUT = 1.8 V, IOUT = 650 mA
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
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Limit
      2. 7.3.2 Start-up Behavior and Soft Start
      3. 7.3.3 Output Short Circuit Protection
      4. 7.3.4 Thermal Overload Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Circuit Operation
      2. 7.4.2 Input Undervoltage Detection
      3. 7.4.3 Shutdown Mode
      4. 7.4.4 EN Pin Operation
      5. 7.4.5 Internal Synchronous Rectification
      6. 7.4.6 High Duty Cycle Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Setting the Output Voltage
          1. 8.2.2.2.1 RT and RB Selection for Fixed VOUT
          2. 8.2.2.2.2 Output Voltage Accuracy Optimization
        3. 8.2.2.3 Dynamic Output Voltage Scaling
        4. 8.2.2.4 Integrated Inductor
        5. 8.2.2.5 Input and Output Capacitor Selection
      3. 8.2.3 Application Curves
        1. 8.2.3.1 VOUT = 1.2 V
        2. 8.2.3.2 VOUT = 1.8 V
        3. 8.2.3.3 VOUT = 2.5 V
        4. 8.2.3.4 VOUT = 3.3 V
  9. Power Supply Recommendations
    1. 9.1 Voltage Range
    2. 9.2 Current Capability
    3. 9.3 Input Connection
      1. 9.3.1 Voltage Drops
      2. 9.3.2 Stability
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Package Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Custom Design With WEBENCH® Tools
    2. 11.2 Documentation Support
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • SIL|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

System Characteristics

The following specifications are ensured by design providing the component values in Figure 13 are used (CIN = COUT = 10 µF, 6.3 V, 0603, TDK C1608X5R0J106K). These parameters are not ensured by production testing. Unless otherwise stated the following conditions apply: TA = 25°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ΔVOUT/VOUT Output Voltage Regulation Over Line Voltage and Load Current VOUT = 0.6 V
ΔVIN =2.7 V to 4.2 V
ΔIOUT = 0 A to 650 mA
±1.23%
ΔVOUT/VOUT Output Voltage Regulation Over Line Voltage and Load Current VOUT = 1.5 V
ΔVIN = 2.7 V to 5.5 V
ΔIOUT = 0 A to 650 mA
±0.56%
ΔVOUT/VOUT Output Voltage Regulation Over Line Voltage and Load Current VOUT = 3.6 V
ΔVIN = 4.0 V to 5.5 V
ΔIOUT = 0 A to 650 mA
±0.24%
VREF TRISE Rise time of reference voltage EN = Low to High, VIN = 4.2 V
VOUT = 2.7 V, IOUT = 650 mA
10 µs
η Peak Efficiency VIN = 5.0 V, VOUT = 3.3 V
IOUT = 200 mA
95%
Full Load Efficiency VIN = 5.0 V, VOUT = 3.6 V
IOUT = 650 mA
93%
VOUT Ripple Output voltage ripple VIN = 5.0 V, VOUT = 1.8 V
IOUT = 650 mA (1)
8 mV pk-pk
Line Transient Line transient response VIN = 2.7 V to 5.5 V,
TR = TF= 10 µs,
VOUT = 1.8 V, IOUT = 650 mA
25 mV pk-pk
Load Transient Load transient response VIN = 5.0 V
TR = TF = 40 µs,
VOUT = 1.8 V
IOUT = 65 mA to 650 mA
25 mV pk-pk
Ripple voltage should be measured across COUT on a well-designed PC board using the suggested capacitors.